Configuration File for GPIO example.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | EXAMPLE_BUTTON_INT SW0_PIN |
Using button SW0 on SAM4L8 Xplained Pro to trigger an interrupt. More... | |
#define | EXAMPLE_GND_NAME "EXT2/PIN2" |
#define | EXAMPLE_PIN_EVENT PIN_PC08 |
Using PC08 (EXT2/PIN5) on SAM4L8 Xplained Pro to trigger an event. More... | |
#define | EXAMPLE_PIN_NAME "EXT2/PIN5" |
#define | PDCA_PID_USART_TX 19 |
PDCA ID for USART TX. More... | |
#define EXAMPLE_BUTTON_INT SW0_PIN |
Using button SW0 on SAM4L8 Xplained Pro to trigger an interrupt.
Referenced by main().
#define EXAMPLE_GND_NAME "EXT2/PIN2" |
Referenced by main().
#define EXAMPLE_PIN_EVENT PIN_PC08 |
Using PC08 (EXT2/PIN5) on SAM4L8 Xplained Pro to trigger an event.
Referenced by main().
#define EXAMPLE_PIN_NAME "EXT2/PIN5" |
Referenced by main().
#define PDCA_PID_USART_TX 19 |
PDCA ID for USART TX.
Referenced by init_pdca().