Event Channel configuration structure.
Configuration structure for an Event Channel.
#include <events.h>
Data Fields | |
uint32_t | channel_id |
Channel to configure (user) More... | |
uint32_t | generator_id |
Event generator to connect to the channel. More... | |
enum events_igf_edge | igf_edge |
Edge detection for Event Channels. More... | |
bool | shaper_enable |
Enable Event Shaper (EVS) or not. More... | |
uint32_t events_ch_conf::channel_id |
Channel to configure (user)
Referenced by events_ch_configure(), events_ch_get_config_defaults(), and init_pevc().
uint32_t events_ch_conf::generator_id |
Event generator to connect to the channel.
Referenced by events_ch_configure(), events_ch_get_config_defaults(), and init_pevc().
enum events_igf_edge events_ch_conf::igf_edge |
Edge detection for Event Channels.
Referenced by events_ch_configure(), events_ch_get_config_defaults(), and init_pevc().
bool events_ch_conf::shaper_enable |
Enable Event Shaper (EVS) or not.
Referenced by events_ch_configure(), events_ch_get_config_defaults(), and init_pevc().