Here are the data structures with brief descriptions:
dfll_config | Hardware-specific representation of DFLL configuration |
genclk_config | Hardware representation of a set of generic clock parameters |
hmatrix_master_ch_conf | HMatrix Master Channel configuration structure |
hmatrix_slave_ch_conf | HMatrix Slave Channel configuration structure |
pll_config | Hardware-specific representation of PLL configuration |
sam_usart_opt_t | |
StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
uart_rs232_options | Input parameters when initializing RS232 and similar modes |
Union16 | 16-bit union |
Union32 | 32-bit union |
Union64 | 64-bit union |
UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
usart_iso7816_opt_t | |
usart_spi_opt_t | |
wdt_config | Watchdog Timer configuration structure |
wdt_dev_inst | Watchdog Timer driver software instance structure |