Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
I2SC unit Test for SAMV71-Xplained-Ultra Documentation

Introduction

This is the unit test application for the I2SC driver. It contains one test case for the I2SC module:

  • Test audio data by set loop back mode.

Main Files

Device Info

SAM devices with I2SC module can be used. This example has been tested with the following setup:

  • SAMG53 Xplained Pro
  • SAMG55 Xplained Pro
  • SAME70 Xplained Pro
  • SAMV71 Xplained Ultra

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/