Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ICM unit Test on SAMV71-Xplained-Ultra Documentation

Introduction

This is the unit test application for the ICM driver. It consists of test cases for the following functionality:

  • ICM region SHA1 hash
  • ICM region SHA224 hash
  • ICM region SHA256 hash

Main Files

Device Info

SAM4C devices can be used. This unit test has been tested with the following setup:

  • sam4c16c_sam4c_ek
  • sam4cp16b_sam4cp16bmb
  • sam4cmp16c_sam4cmp_db
  • sam4cms16c_sam4cms_db
  • same70q21_same70_xplained_pro
  • samv71q21_samv71_xplained_ultra

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/