MCAN transfer element structure.
Common element structure for transfer buffer and FIFO/QUEUE.
#include <mcan.h>
Data Fields | |
uint8_t | data [CONF_MCAN_ELEMENT_DATA_SIZE] |
__IO MCAN_TX_ELEMENT_T0_Type | T0 |
__IO MCAN_TX_ELEMENT_T1_Type | T1 |
uint8_t mcan_tx_element::data[CONF_MCAN_ELEMENT_DATA_SIZE] |
Referenced by mcan_send_extended_message(), mcan_send_standard_message(), and mcan_set_tx_buffer_element().
__IO MCAN_TX_ELEMENT_T0_Type mcan_tx_element::T0 |
__IO MCAN_TX_ELEMENT_T1_Type mcan_tx_element::T1 |