genclk_config | Hardware representation of a set of generic clock parameters |
 mcan_config | MCAN configuration structure |
 mcan_extended_message_filter_element | MCAN extended message ID filter element structure |
 MCAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F0_Type | |
 MCAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F1_Type | |
 mcan_module | MCAN software device instance structure |
 mcan_rx_element_buffer | MCAN receive element structure for buffer |
 mcan_rx_element_fifo_0 | MCAN receive element structure for FIFO 0 |
 mcan_rx_element_fifo_1 | MCAN receive element structure for FIFO 1 |
 MCAN_RX_ELEMENT_R0_Type | |
 MCAN_RX_ELEMENT_R1_Type | |
 mcan_standard_message_filter_element | MCAN standard message ID filter element structure |
 MCAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type | |
 mcan_tx_element | MCAN transfer element structure |
 MCAN_TX_ELEMENT_T0_Type | |
 MCAN_TX_ELEMENT_T1_Type | |
 mcan_tx_event_element | MCAN transfer event FIFO element structure |
 MCAN_TX_EVENT_ELEMENT_E0_Type | |
 MCAN_TX_EVENT_ELEMENT_E1_Type | |
 pll_config | Hardware-specific representation of PLL configuration |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |