Microchip® Advanced Software Framework

conf_test.h File Reference

PARC unit test configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_board.h"
#include "conf_clock.h"

Macros

#define DATA_MASK   0xDF
 
#define PIN_PCCK   PIN_PA06
 

Functions

static void parc_port_source_simulation_config (void)
 
static void place_data_to_port (uint32_t data)
 Place data (a byte) on GPIO port. More...
 

#define DATA_MASK   0xDF
#define PIN_PCCK   PIN_PA06

static void parc_port_source_simulation_config ( void  )
inlinestatic
static void place_data_to_port ( uint32_t  data)
inlinestatic

Place data (a byte) on GPIO port.

  • Parameters
    dataGPIO output simulation data for PARC capture.

References IOPORT_PIN_LEVEL_HIGH, IOPORT_PIN_LEVEL_LOW, and ioport_set_pin_level().

Referenced by parc_port_input_simulation().