Microchip® Advanced Software Framework

conf_test.h File Reference

Unit test configuration.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BOARD_ID_USART   USART0
 
#define BOARD_USART   USART0
 
#define BOARD_USART_BAUDRATE   115200
 
#define CONF_TEST_BAUDRATE   115200
 Baudrate setting : 115200. More...
 
#define CONF_TEST_CHARLENGTH   US_MR_CHRL_8_BIT
 Char setting : 8-bit character length (don't care for UART) More...
 
#define CONF_TEST_PARITY   US_MR_PAR_NO
 Parity setting : No parity check. More...
 
#define CONF_TEST_STOPBITS   US_MR_NBSTOP_1_BIT
 Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART) More...
 
#define CONF_TEST_USART   USART2
 USART Interface : Console UART. More...
 
#define USART_Handler   USART0_Handler
 
#define USART_IRQn   USART0_IRQn
 

#define BOARD_ID_USART   USART0
#define BOARD_USART   USART0
#define BOARD_USART_BAUDRATE   115200

Referenced by configure_usart().

#define CONF_TEST_BAUDRATE   115200

Baudrate setting : 115200.

Referenced by main().

#define CONF_TEST_CHARLENGTH   US_MR_CHRL_8_BIT

Char setting : 8-bit character length (don't care for UART)

Referenced by main().

#define CONF_TEST_PARITY   US_MR_PAR_NO

Parity setting : No parity check.

Referenced by main().

#define CONF_TEST_STOPBITS   US_MR_NBSTOP_1_BIT

Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART)

Referenced by main().

#define CONF_TEST_USART   USART2

USART Interface : Console UART.

Referenced by main().

#define USART_Handler   USART0_Handler
#define USART_IRQn   USART0_IRQn

Referenced by configure_usart().