Configuration for PIO example.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_UART_BAUDRATE 115200 |
UART baudrate. More... | |
#define | BUTTON_STRING "LEFT_CLICK" |
Button name. More... | |
#define | CONSOLE_UART_ID ID_UART |
UART Hw ID used by the console (UART0). More... | |
#define | IFLASH_ADDR IFLASH0_ADDR |
#define | IFLASH_PAGE_SIZE IFLASH0_PAGE_SIZE |
#define | PIN_ERASE_MODE_MSK CCFG_SYSIO_SYSIO12 |
#define | PIN_PIO_MODE_MSK 0 |
The erase pin mask value in the PIO mode and erase mode. More... | |
#define | PUSH_BUTTON_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define | PUSH_BUTTON_ID ID_PIOE |
#define | PUSH_BUTTON_PIN_MSK (1 << 7) |
#define | PUSH_BUTTON_PIO PIOE |
Push button pin definition. More... | |
#define | TEST_PAGE_ADDRESS (IFLASH0_ADDR + IFLASH0_SIZE - IFLASH0_PAGE_SIZE) |
#define BOARD_UART_BAUDRATE 115200 |
UART baudrate.
#define BUTTON_STRING "LEFT_CLICK" |
Button name.
Referenced by main().
#define CONSOLE_UART_ID ID_UART |
UART Hw ID used by the console (UART0).
Referenced by configure_console().
#define IFLASH_ADDR IFLASH0_ADDR |
Referenced by compute_address(), flash_is_locked(), main(), and translate_address().
#define IFLASH_PAGE_SIZE IFLASH0_PAGE_SIZE |
Referenced by compute_address(), flash_is_locked(), flash_lock(), flash_unlock(), flash_write(), main(), and translate_address().
#define PIN_ERASE_MODE_MSK CCFG_SYSIO_SYSIO12 |
Referenced by main().
#define PIN_PIO_MODE_MSK 0 |
The erase pin mask value in the PIO mode and erase mode.
Referenced by main().
#define PUSH_BUTTON_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
Referenced by configure_button().
#define PUSH_BUTTON_ID ID_PIOE |
Referenced by button_handler(), and configure_button().
#define PUSH_BUTTON_PIN_MSK (1 << 7) |
Referenced by button_handler(), configure_button(), and main().
#define PUSH_BUTTON_PIO PIOE |
Push button pin definition.
Referenced by configure_button(), and main().
#define TEST_PAGE_ADDRESS (IFLASH0_ADDR + IFLASH0_SIZE - IFLASH0_PAGE_SIZE) |
Referenced by main().