Unit test configuration.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_UART_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting. More... | |
#define | CONF_UART_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting. More... | |
Unit test configuration | |
#define | CONF_TEST_UART CONSOLE_UART |
UART to redirect STDIO. More... | |
#define | CONF_TEST_BAUDRATE 115200 |
Baudrate of UART. More... | |
#define | CONF_TEST_PARITY UART_MR_PAR_NO |
Parity mode of UART. More... | |
#define CONF_TEST_BAUDRATE 115200 |
#define CONF_TEST_PARITY UART_MR_PAR_NO |
#define CONF_TEST_UART CONSOLE_UART |
#define CONF_UART_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting.
Referenced by main().
#define CONF_UART_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting.
Referenced by main().