Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_PWM_LED0 |
Configure PWM pins used to control LEDs on board. More... | |
#define | CONF_BOARD_PWM_LED1 |
#define | CONF_BOARD_UART_CONSOLE |
Configure UART on board. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0). More... | |
#define CONF_BOARD_PWM_LED0 |
Configure PWM pins used to control LEDs on board.
#define CONF_BOARD_PWM_LED1 |
#define CONF_BOARD_UART_CONSOLE |
Configure UART on board.
#define CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0).
Referenced by configure_console().