genclk_config | Hardware representation of a set of generic clock parameters |
pdc_packet | PDC data packet for transfer |
pll_config | Hardware-specific representation of PLL configuration |
pwm_channel_t | Input parameters when configuring a PWM channel mode |
pwm_clock_t | Input parameters when initializing PWM |
pwm_cmp_t | Configurations of PWM comparison |
pwm_fault_t | Configuration of PWM fault input behaviors |
pwm_output_t | Configurations of a PWM channel output |
pwm_protect_t | Structure of PWM write-protect information |
s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
sam_uart_opt | Option list for UART peripheral initialization |
sam_usart_opt_t | |
StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
test_case | A test case |
test_suite | A test suite |
tLED_DESCRIPTOR | |
uart_config_optical | |
uart_rs232_options | Input parameters when initializing RS232 and similar modes |
Union16 | 16-bit union |
Union32 | 32-bit union |
Union64 | 64-bit union |
UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
usart_iso7816_opt_t | |
usart_spi_opt_t | |