Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_KEEP_WATCHDOG_AT_INIT |
Watchdog won't be disabled at startup. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Uart ID used by the console (UART0). More... | |
#define CONF_BOARD_KEEP_WATCHDOG_AT_INIT |
Watchdog won't be disabled at startup.
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONSOLE_UART_ID ID_UART0 |
Uart ID used by the console (UART0).
Referenced by main().