Driver for the General Purpose Backup Registers.
This driver provides access to the main features of the GPBR controller.
Functions | |
uint32_t | gpbr_read (gpbr_num_t ul_reg_num) |
Read the specified backup register. More... | |
void | gpbr_write (gpbr_num_t ul_reg_num, uint32_t ul_value) |
Write a value to the specified backup register. More... | |
uint32_t gpbr_read | ( | gpbr_num_t | ul_reg_num | ) |
Read the specified backup register.
ul_reg_num | General purpose backup register number. |
Referenced by run_rstc_test().
void gpbr_write | ( | gpbr_num_t | ul_reg_num, |
uint32_t | ul_value | ||
) |
Write a value to the specified backup register.
ul_reg_num | General purpose backup register number. |
ul_value | Value to be written. |
Referenced by main(), and run_rstc_test().