Definitions related to the board description.
Macros | |
#define | atpl230amb |
Board definition. More... | |
#define | BOARD_NAME "ATPL230AMB" |
Name of the board. More... | |
#define | BOARD_REV BOARD_REV_2 |
#define | BOARD_REV_0 0 |
Board revision definition. More... | |
#define | BOARD_REV_1 1 |
#define | BOARD_REV_2 2 |
#define | cortexm4 |
Core definition. More... | |
#define | sam4s |
Family definition (already defined) More... | |
#define atpl230amb |
Board definition.
#define BOARD_NAME "ATPL230AMB" |
Name of the board.
#define BOARD_REV BOARD_REV_2 |
#define BOARD_REV_0 0 |
Board revision definition.
#define BOARD_REV_1 1 |
#define BOARD_REV_2 2 |
#define cortexm4 |
Core definition.
#define sam4s |
Family definition (already defined)