Microchip® Advanced Software Framework

conf_board.h File Reference

Configuration File for SAM4L8 Xplained Pro Board.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_COM_PORT
 Enable Com Port. More...
 
#define CONF_BOARD_SPI
 SPI MACRO definition. More...
 
#define CONF_BOARD_SPI_NPCS0
 SPI slave select MACRO definition. More...
 
#define SPI_ID   ID_SPI
 Spi Hw ID . More...
 
#define SPI_MASTER_BASE   SPI
 SPI base address for SPI master mode. More...
 
#define SPI_SLAVE_BASE   SPI
 SPI base address for SPI slave mode, (on different board) More...
 

#define CONF_BOARD_COM_PORT

Enable Com Port.

#define CONF_BOARD_SPI

SPI MACRO definition.

#define CONF_BOARD_SPI_NPCS0

SPI slave select MACRO definition.

#define SPI_ID   ID_SPI

Spi Hw ID .

#define SPI_MASTER_BASE   SPI

SPI base address for SPI master mode.

Referenced by spi_master_initialize(), and spi_master_transfer().

#define SPI_SLAVE_BASE   SPI

SPI base address for SPI slave mode, (on different board)

Referenced by SPI_Handler(), spi_slave_initialize(), and spi_slave_transfer().