Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BOARD_SPI0_NPCS0_GPIO   SPI0_NPCS0_GPIO
 Board SPI0 chip select0 pin definition. More...
 
#define BOARD_SPI0_NPCS0_GPIO_FLAGS   SPI0_NPCS0_GPIO_FLAGS
 
#define CONF_BOARD_SPI0
 SPI0 MACRO definition. More...
 
#define CONF_BOARD_SPI0_NPCS0
 SPI0 slave select0 MACRO definition. More...
 
#define CONF_BOARD_UART_CONSOLE
 

#define BOARD_SPI0_NPCS0_GPIO   SPI0_NPCS0_GPIO

Board SPI0 chip select0 pin definition.

#define BOARD_SPI0_NPCS0_GPIO_FLAGS   SPI0_NPCS0_GPIO_FLAGS
#define CONF_BOARD_SPI0

SPI0 MACRO definition.

#define CONF_BOARD_SPI0_NPCS0

SPI0 slave select0 MACRO definition.

#define CONF_BOARD_UART_CONSOLE