Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
const S16 * | s16ptr |
const S32 * | s32ptr |
const S64 * | s64ptr |
const S8 * | s8ptr |
const U16 * | u16ptr |
const U32 * | u32ptr |
const U64 * | u64ptr |
const U8 * | u8ptr |
const S16* StructCPtr::s16ptr |
const S32* StructCPtr::s32ptr |
const S64* StructCPtr::s64ptr |
const S8* StructCPtr::s8ptr |
const U16* StructCPtr::u16ptr |
const U32* StructCPtr::u32ptr |
const U64* StructCPtr::u64ptr |
const U8* StructCPtr::u8ptr |