Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_SPI |
SPI MACRO definition. More... | |
#define | CONF_BOARD_SPI_NPCS0 |
SPI slave select MACRO definition. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0). More... | |
#define | SPI_ID ID_SPI |
Spi Hw ID . More... | |
#define | SPI_MASTER_BASE SPI |
SPI base address for SPI master mode. More... | |
#define | SPI_SLAVE_BASE SPI |
SPI base address for SPI slave mode, (on different board) More... | |
#define CONF_BOARD_SPI |
SPI MACRO definition.
#define CONF_BOARD_SPI_NPCS0 |
SPI slave select MACRO definition.
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0).
Referenced by configure_console().
#define SPI_ID ID_SPI |
Spi Hw ID .
Referenced by spi_master_initialize(), and spi_slave_initialize().
#define SPI_MASTER_BASE SPI |
SPI base address for SPI master mode.
Referenced by spi_master_initialize(), spi_master_transfer(), spi_set_clock_configuration(), and spi_slave_initialize().
#define SPI_SLAVE_BASE SPI |
SPI base address for SPI slave mode, (on different board)
Referenced by SPI_Handler(), spi_slave_initialize(), and spi_slave_transfer().