Microchip® Advanced Software Framework

PDC data packet for transfer.

#include <pdc.h>

Data Fields

uint32_t ul_addr
 Start address of the transfer packet data. More...
 
uint32_t ul_size
 Transfer packet size (in units of the peripheral data width). More...
 

uint32_t pdc_packet::ul_addr

Start address of the transfer packet data.

Referenced by pdc_rx_init(), pdc_tx_init(), spi_master_transfer(), and spi_slave_transfer().

uint32_t pdc_packet::ul_size

Transfer packet size (in units of the peripheral data width).

Referenced by pdc_rx_init(), pdc_tx_init(), spi_master_transfer(), and spi_slave_transfer().