Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_SPI |
SPI pins initialization. More... | |
#define | CONF_BOARD_SPI_NPCS3 |
SPI pin NPCS3 initialization. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0). More... | |
#define CONF_BOARD_SPI |
SPI pins initialization.
#define CONF_BOARD_SPI_NPCS3 |
SPI pin NPCS3 initialization.
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0).