True Random Number Generator (TRNG) example for SAM.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
Functions | |
static void | configure_console (void) |
Configure the console UART. More... | |
int | main (void) |
Application entry point for TRNG example. More... | |
void | TRNG_Handler (void) |
Interrupt handler for the TRNG. More... | |
|
static |
Configure the console UART.
References uart_rs232_options::baudrate, CONF_UART, CONF_UART_BAUDRATE, CONF_UART_PARITY, CONSOLE_UART_ID, stdio_serial_init(), and sysclk_enable_peripheral_clock().
Referenced by main().
int main | ( | void | ) |
Application entry point for TRNG example.
Enable the TRNG, display the generated random value.
References board_init(), BOARD_NAME, configure_console(), pmc_enable_periph_clk(), sysclk_init(), trng_enable(), and trng_enable_interrupt().
void TRNG_Handler | ( | void | ) |
Interrupt handler for the TRNG.
Display the random value on the terminal.
References trng_get_interrupt_status(), and trng_read_output_data().