Microchip® Advanced Software Framework

trng.c File Reference

TRNG driver for SAM.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "trng.h"

Functions

void trng_disable (Trng *p_trng)
 Disable TRNG. More...
 
void trng_disable_interrupt (Trng *p_trng)
 Disable TRNG interrupt. More...
 
void trng_enable (Trng *p_trng)
 Enable TRNG. More...
 
void trng_enable_interrupt (Trng *p_trng)
 Enable TRNG interrupt. More...
 
uint32_t trng_get_interrupt_mask (Trng *p_trng)
 Get TRNG interrupt mask. More...
 
uint32_t trng_get_interrupt_status (Trng *p_trng)
 Get TRNG interrupt status. More...
 
uint32_t trng_read_output_data (Trng *p_trng)
 Read TRNG output data. More...