Board configuration.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_TWIHS_Handler TWIHS2_Handler |
#define | BOARD_TWIHS_IRQn TWIHS2_IRQn |
Definition of TWI interrupt ID on board. More... | |
#define | CONF_BOARD_ENABLE_CACHE_AT_INIT |
#define | CONF_BOARD_TWIHS0 |
Configure TWI2 pins. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define BOARD_TWIHS_Handler TWIHS2_Handler |
#define BOARD_TWIHS_IRQn TWIHS2_IRQn |
Definition of TWI interrupt ID on board.
#define CONF_BOARD_ENABLE_CACHE_AT_INIT |
#define CONF_BOARD_TWIHS0 |
Configure TWI2 pins.
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.