Microchip® Advanced Software Framework

_slave_device_t Struct Reference

The slave device instance.

Data Fields

uint8_t uc_acquire_address
 Read address of the request. More...
 
uint8_t uc_memory [MEMORY_SIZE]
 Memory buffer. More...
 
uint16_t us_offset_memory
 Offset of the memory access. More...
 
uint16_t us_page_address
 PageAddress of the slave device. More...
 

uint8_t _slave_device_t::uc_acquire_address

Read address of the request.

Referenced by BOARD_TWIHS_Handler(), and main().

uint8_t _slave_device_t::uc_memory[MEMORY_SIZE]

Memory buffer.

Referenced by BOARD_TWIHS_Handler(), and main().

uint16_t _slave_device_t::us_offset_memory

Offset of the memory access.

Referenced by BOARD_TWIHS_Handler(), and main().

uint16_t _slave_device_t::us_page_address

PageAddress of the slave device.

Referenced by BOARD_TWIHS_Handler(), and main().