Microchip® Advanced Software Framework

conf_twihs_slave_example.h File Reference

TWIHS Slave Example configuration.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BOARD_BASE_TWIHS_SLAVE   TWIHS0
 TWI Base for TWIHS SLAVE application to use. More...
 
#define BOARD_ID_TWIHS_SLAVE   ID_TWIHS0
 TWIHS ID for SLAVE application to use. More...
 
#define BOARD_TWIHS_Handler   TWIHS0_Handler
 
#define BOARD_TWIHS_IRQn   TWIHS0_IRQn
 Definition of TWIHS interrupt ID on board. More...
 

#define BOARD_BASE_TWIHS_SLAVE   TWIHS0

TWI Base for TWIHS SLAVE application to use.

Referenced by BOARD_TWIHS_Handler(), and main().

#define BOARD_ID_TWIHS_SLAVE   ID_TWIHS0

TWIHS ID for SLAVE application to use.

Referenced by main().

#define BOARD_TWIHS_Handler   TWIHS0_Handler
#define BOARD_TWIHS_IRQn   TWIHS0_IRQn

Definition of TWIHS interrupt ID on board.

Referenced by main().