Example configuration header file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | EXAMPLE_TWIM TWIM1 |
TWIM Module Used. More... | |
#define | EXAMPLE_TWIM_Handler TWIM1_Handler |
TWIM Interrupt Handler. More... | |
#define | EXAMPLE_TWIM_IRQn TWIM1_IRQn |
TWIM Interrupt Number. More... | |
#define | TARGET_ADDR_LGT 2 |
Internal Address length. More... | |
#define | TARGET_ADDRESS 0x50 |
Target's TWI address. More... | |
#define | TWIM_MASTER_SPEED TWI_STD_MODE_SPEED |
Speed of TWI. More... | |
#define | VIRTUALMEM_ADDR 0x50 |
Internal Address. More... | |
#define EXAMPLE_TWIM TWIM1 |
TWIM Module Used.
Referenced by init_test(), read_test_pdca(), and write_test_pdca().
#define EXAMPLE_TWIM_Handler TWIM1_Handler |
TWIM Interrupt Handler.
#define EXAMPLE_TWIM_IRQn TWIM1_IRQn |
TWIM Interrupt Number.
#define TARGET_ADDR_LGT 2 |
Internal Address length.
Referenced by read_test_pdca(), and write_test_pdca().
#define TARGET_ADDRESS 0x50 |
Target's TWI address.
Referenced by read_test_pdca(), and write_test_pdca().
#define TWIM_MASTER_SPEED TWI_STD_MODE_SPEED |
Speed of TWI.
Referenced by init_test().
#define VIRTUALMEM_ADDR 0x50 |
Internal Address.
Referenced by read_test_pdca(), and write_test_pdca().