Microchip® Advanced Software Framework

dma_transfer_descriptor_t Struct Reference

DMA transfer descriptor structure, otherwise known as a Linked List Item (LLI).

#include <dmac.h>

Data Fields

uint32_t ul_ctrlA
 Control A register settings. More...
 
uint32_t ul_ctrlB
 Control B register settings. More...
 
uint32_t ul_descriptor_addr
 Next descriptor address. More...
 
uint32_t ul_destination_addr
 Destination buffer address. More...
 
uint32_t ul_source_addr
 Source buffer address. More...
 

uint32_t dma_transfer_descriptor_t::ul_ctrlA

Control A register settings.

Referenced by configure_dmac_rx(), configure_dmac_tx(), and dmac_channel_single_buf_transfer_init().

uint32_t dma_transfer_descriptor_t::ul_ctrlB

Control B register settings.

Referenced by configure_dmac_rx(), configure_dmac_tx(), and dmac_channel_single_buf_transfer_init().

uint32_t dma_transfer_descriptor_t::ul_descriptor_addr

Next descriptor address.

Referenced by configure_dmac_rx(), and configure_dmac_tx().

uint32_t dma_transfer_descriptor_t::ul_destination_addr

Destination buffer address.

Referenced by configure_dmac_rx(), configure_dmac_tx(), and dmac_channel_single_buf_transfer_init().

uint32_t dma_transfer_descriptor_t::ul_source_addr