Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_ADM3312_EN |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONF_BOARD_USART_CTS |
#define | CONF_BOARD_USART_RTS |
#define | CONF_BOARD_USART_RXD |
#define | CONF_BOARD_USART_TXD |
#define | ISO7816_USART USART1 |
#define | ISO7816_USART_ID ID_USART1 |
#define | PIN_ISO7816_RST_FLAG (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define | PIN_ISO7816_RST_IDX PIO_PA15_IDX |
#define CONF_BOARD_ADM3312_EN |
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONF_BOARD_USART_CTS |
#define CONF_BOARD_USART_RTS |
#define CONF_BOARD_USART_RXD |
#define CONF_BOARD_USART_TXD |
#define ISO7816_USART USART1 |
Referenced by iso7816_cold_reset(), iso7816_get_char(), iso7816_init(), iso7816_send_char(), and iso7816_warm_reset().
#define ISO7816_USART_ID ID_USART1 |
Referenced by main().
#define PIN_ISO7816_RST_FLAG (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define PIN_ISO7816_RST_IDX PIO_PA15_IDX |
Referenced by main().