Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Smart Card Service

The smart card service provides functions for cards supporting ISO7816 protocol.

Macros

#define CASE1   1
 Checking board configuration of the ISO7816 handler. More...
 
#define CASE2   2
 
#define CASE3   3
 
#define ISO_NULL_VAL   0x60
 NULL byte to restart byte procedure. More...
 
#define RST_WAIT_TIME   120
 Reset wait time. More...
 
#define RX_TIMEOUT   12000
 Receive timeout. More...
 
#define USART_RCV   1
 
#define USART_SEND   0
 Flip flop for send and receive char. More...
 

Functions

void iso7816_cold_reset (void)
 Cold reset. More...
 
void iso7816_data_block_atr (uint8_t *p_atr, uint8_t *p_length)
 Answer To Reset (ATR). More...
 
void iso7816_decode_atr (uint8_t *p_atr)
 Decode ATR trace. More...
 
static uint32_t iso7816_get_char (uint8_t *p_char_received)
 Get a character from ISO7816. More...
 
uint8_t iso7816_get_reset_statuts (void)
 Pin status for ISO7816 RESET PIN. More...
 
void iso7816_icc_power_off (void)
 ISO7816 ICC power off. More...
 
static void iso7816_icc_power_on (void)
 ISO7816 ICC power on. More...
 
void iso7816_init (const usart_iso7816_opt_t *p_usart_opt, uint32_t ul_mck, uint32_t ul_rst_pin_idx)
 Initializes a ISO7816 interface device. More...
 
static uint32_t iso7816_send_char (uint8_t uc_char)
 Send a char to ISO7816. More...
 
void iso7816_warm_reset (void)
 Warm reset. More...
 
uint16_t iso7816_xfr_block_tpdu_t0 (const uint8_t *p_apdu, uint8_t *p_message, uint16_t us_length)
 Transfer Block TPDU T = 0. More...
 

Variables

volatile uint32_t g_ul_clk
 Define the main clock of the system. More...
 
static uint8_t gs_uc_state = USART_RCV
 Variable for state of send and receive from USART. More...
 
uint32_t gs_ul_rst_pin_idx
 Card reset PIN. More...
 

#define CASE1   1

Checking board configuration of the ISO7816 handler.

Case for APDU commands.

Referenced by iso7816_xfr_block_tpdu_t0().

#define CASE2   2
#define CASE3   3
#define ISO_NULL_VAL   0x60

NULL byte to restart byte procedure.

Referenced by iso7816_xfr_block_tpdu_t0().

#define RST_WAIT_TIME   120

Reset wait time.

Referenced by iso7816_cold_reset(), and iso7816_warm_reset().

#define RX_TIMEOUT   12000

Receive timeout.

Referenced by iso7816_get_char().

#define USART_RCV   1
#define USART_SEND   0

Flip flop for send and receive char.

Referenced by iso7816_get_char(), and iso7816_send_char().

void iso7816_data_block_atr ( uint8_t *  p_atr,
uint8_t *  p_length 
)

Answer To Reset (ATR).

Parameters
p_atrPointer to ATR buffer.
p_lengthPointer for store the ATR length.

References iso7816_get_char().

Referenced by main().

void iso7816_decode_atr ( uint8_t *  p_atr)

Decode ATR trace.

Parameters
p_atrPinter on ATR buffer.

Referenced by main().

static uint32_t iso7816_get_char ( uint8_t *  p_char_received)
static

Get a character from ISO7816.

Parameters
p_char_receivedPointer for store the received char.
Returns
0: if timeout else status of US_CSR.

References ISO7816_USART, RX_TIMEOUT, usart_get_status(), USART_RCV, usart_read(), usart_reset_iterations(), usart_reset_nack(), usart_reset_status(), and USART_SEND.

Referenced by iso7816_data_block_atr(), and iso7816_xfr_block_tpdu_t0().

uint8_t iso7816_get_reset_statuts ( void  )

Pin status for ISO7816 RESET PIN.

Returns
1 if the Pin RESET is high; otherwise 0.

References gpio_pin_is_high, ioport_get_pin_level(), and IOPORT_PIN_LEVEL_HIGH.

void iso7816_icc_power_off ( void  )

ISO7816 ICC power off.

References gpio_set_pin_low, IOPORT_PIN_LEVEL_LOW, and ioport_set_pin_level().

Referenced by iso7816_warm_reset().

static void iso7816_icc_power_on ( void  )
static
void iso7816_init ( const usart_iso7816_opt_t p_usart_opt,
uint32_t  ul_mck,
uint32_t  ul_rst_pin_idx 
)

Initializes a ISO7816 interface device.

Parameters
p_usart_optPointer to an ISO7816 instance.
ul_mckUSART module input clock frequency.
ul_rst_pin_idxControl smart card RST pin index.

References gpio_set_pin_low, IOPORT_PIN_LEVEL_LOW, ioport_set_pin_level(), ISO7816_USART, usart_disable_interrupt(), usart_enable_rx(), usart_enable_tx(), usart_init_iso7816(), and usart_set_tx_timeguard().

Referenced by main().

static uint32_t iso7816_send_char ( uint8_t  uc_char)
static

Send a char to ISO7816.

Parameters
uc_charChar to be sent.
Returns
status of US_CSR.

There are errors happened, reset the status bit.

References ISO7816_USART, usart_get_status(), USART_RCV, usart_reset_iterations(), usart_reset_nack(), usart_reset_status(), USART_SEND, and usart_write().

Referenced by iso7816_xfr_block_tpdu_t0().

uint16_t iso7816_xfr_block_tpdu_t0 ( const uint8_t *  p_apdu,
uint8_t *  p_message,
uint16_t  us_length 
)

Transfer Block TPDU T = 0.

Parameters
p_apduPointer to APDU buffer.
p_messagePointer to message buffer.
us_lengthBlock length.
Returns
Message index.

References CASE1, CASE2, CASE3, iso7816_get_char(), iso7816_send_char(), and ISO_NULL_VAL.

Referenced by send_receive_cmd().

volatile uint32_t g_ul_clk

Define the main clock of the system.

uint8_t gs_uc_state = USART_RCV
static

Variable for state of send and receive from USART.

uint32_t gs_ul_rst_pin_idx

Card reset PIN.