SAM4S-EK2 Board Definition.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_AAT31XX_SET_FLAGS PIO_OUTPUT_0 | PIO_DEFAULT |
#define | BOARD_AAT31XX_SET_GPIO PIO_PC13_IDX |
Backlight pin definition. More... | |
#define | BOARD_ADS7843_BUSY_FLAGS PIO_INPUT | PIO_PULLUP |
#define | BOARD_ADS7843_BUSY_GPIO PIO_PA17_IDX |
#define | BOARD_ADS7843_IRQ_FLAGS PIO_INPUT | PIO_PULLUP |
#define | BOARD_ADS7843_IRQ_GPIO PIO_PA16_IDX |
Touchscreen controller IRQ & Busy pin definition. More... | |
#define | BOARD_ADS7843_IRQ_WUP_ID (1 << 15) |
#define | BOARD_ADS7843_SPI_BASE SPI |
Base address of SPI peripheral connected to the touchscreen controller. More... | |
#define | BOARD_ADS7843_SPI_ID ID_SPI |
Identifier of SPI peripheral connected to the touchscreen controller. More... | |
#define | BOARD_ADS7843_SPI_NPCS 0 |
Chip select connected to the touchscreen controller. More... | |
#define | BOARD_FREQ_MAINCK_BYPASS (12000000U) |
#define | BOARD_FREQ_MAINCK_XTAL (12000000U) |
#define | BOARD_FREQ_SLCK_BYPASS (32768U) |
#define | BOARD_FREQ_SLCK_XTAL (32768U) |
Board oscillator settings. More... | |
#define | BOARD_ILI9325_ADDR 0x61000000 |
Define ILI9325 base address. More... | |
#define | BOARD_ILI9325_RS (1 << 1) |
Define ILI9325 register select signal. More... | |
#define | BOARD_ILI93XX_ADDR 0x61000000 |
Define ILI93xx base address. More... | |
#define | BOARD_ILI93XX_RS (1 << 1) |
Define ILI93xx register select signal. More... | |
#define | BOARD_LCD_HEIGHT 320 |
Display height in pixels. More... | |
#define | BOARD_LCD_ILI9325 |
Indicates board has an ILI9325 external component to manage LCD. More... | |
#define | BOARD_LCD_WIDTH 240 |
Display width in pixels. More... | |
#define | BOARD_MCK CHIP_FREQ_CPU_MAX |
Master clock frequency. More... | |
#define | BOARD_NAME "SAM4S-EK2" |
Name of the board. More... | |
#define | BOARD_NAND_CS 0 |
#define | BOARD_NF_ADDRESS_ADDR 0x60200000 |
Address for transferring address bytes to the nandflash. More... | |
#define | BOARD_NF_COMMAND_ADDR 0x60400000 |
Address for transferring command bytes to the nandflash. More... | |
#define | BOARD_NF_DATA_ADDR 0x60000000 |
Address for transferring data bytes to the nandflash. More... | |
#define | BOARD_NORFLASH_ADDR 0x63000000 |
Address for transferring command bytes to the norflash. More... | |
#define | BOARD_NORFLASH_DFT_BUS_SIZE 8 |
Default NOR bus size after power up reset. More... | |
#define | BOARD_NUM_OF_LED 3 |
#define | BOARD_OSC_STARTUP_US 15625 |
board main clock xtal startup time More... | |
#define | BOARD_REV_B |
#define | BOARD_SD_PIN_CD PIN_HSMCI_CD |
HSMCI Card Detect pin. More... | |
#define | BOARD_SD_PINS PINS_HSMCI |
HSMCI pins that shall be configured to access the SD card. More... | |
#define | BOARD_USB_BMATTRIBUTES USBConfigurationDescriptor_SELFPOWERED_RWAKEUP |
USB attributes configuration descriptor (bus or self powered, remote wakeup) More... | |
#define | CHIP_USB_ENDPOINTS_BANKS(i) |
Endpoints Number of Bank. More... | |
#define | CHIP_USB_ENDPOINTS_MAXPACKETSIZE(i) |
Endpoints max packet size. More... | |
#define | CHIP_USB_NUMENDPOINTS 8 |
Number of USB endpoints. More... | |
#define | CHIP_USB_PULLUP_INTERNAL |
Indicates chip has an internal pull-up. More... | |
#define | CHIP_USB_UDP |
Indicates chip has an UDP Full Speed. More... | |
#define | CONF_NF_BUSWIDTH 8 |
#define | CONF_NF_CYCLE_TIMING |
#define | CONF_NF_PULSE_TIMING |
#define | CONF_NF_SETUP_TIMING |
#define | CONSOLE_UART UART0 |
#define | CONSOLE_UART_ID ID_UART0 |
#define | cortexm4 |
Core definition. More... | |
#define | GPIO_PUSH_BUTTON_1 (PIO_PB3_IDX) |
#define | GPIO_PUSH_BUTTON_1_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define | GPIO_PUSH_BUTTON_2 (PIO_PC12_IDX) |
#define | GPIO_PUSH_BUTTON_2_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE) |
#define | ISO7816_USART USART1 |
#define | ISO7816_USART_ID ID_USART1 |
#define | LED0_ACTIVE_LEVEL 0 |
#define | LED0_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | LED0_GPIO (PIO_PA19_IDX) |
#define | LED1_ACTIVE_LEVEL 0 |
#define | LED1_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | LED1_GPIO (PIO_PA20_IDX) |
#define | LED2_ACTIVE_LEVEL 1 |
#define | LED2_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | LED2_GPIO (PIO_PC20_IDX) |
#define | LED_0_NAME "blue LED D2" |
LED #0 pin definition (BLUE). More... | |
#define | LED_1_NAME "green LED D3" |
LED #1 pin definition (GREEN). More... | |
#define | LED_2_NAME "red LED D4" |
#define | PIN_EBI_ADDR_BUS_A0 PIO_PC18_IDX |
EBI address bus pins. More... | |
#define | PIN_EBI_ADDR_BUS_A1 PIO_PC19_IDX |
#define | PIN_EBI_ADDR_BUS_A10 PIO_PC28_IDX |
#define | PIN_EBI_ADDR_BUS_A11 PIO_PC29_IDX |
#define | PIN_EBI_ADDR_BUS_A12 PIO_PC30_IDX |
#define | PIN_EBI_ADDR_BUS_A13 PIO_PC31_IDX |
#define | PIN_EBI_ADDR_BUS_A14 PIO_PA18_IDX |
#define | PIN_EBI_ADDR_BUS_A15 PIO_PA19_IDX |
#define | PIN_EBI_ADDR_BUS_A16 PIO_PA20_IDX |
#define | PIN_EBI_ADDR_BUS_A17 PIO_PA0_IDX |
#define | PIN_EBI_ADDR_BUS_A18 PIO_PA1_IDX |
#define | PIN_EBI_ADDR_BUS_A19 PIO_PA23_IDX |
#define | PIN_EBI_ADDR_BUS_A2 PIO_PC20_IDX |
#define | PIN_EBI_ADDR_BUS_A20 PIO_PA24_IDX |
#define | PIN_EBI_ADDR_BUS_A3 PIO_PC21_IDX |
#define | PIN_EBI_ADDR_BUS_A4 PIO_PC22_IDX |
#define | PIN_EBI_ADDR_BUS_A5 PIO_PC23_IDX |
#define | PIN_EBI_ADDR_BUS_A6 PIO_PC24_IDX |
#define | PIN_EBI_ADDR_BUS_A7 PIO_PC25_IDX |
#define | PIN_EBI_ADDR_BUS_A8 PIO_PC26_IDX |
#define | PIN_EBI_ADDR_BUS_A9 PIO_PC27_IDX |
#define | PIN_EBI_ADDR_BUS_FLAG1 PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_ADDR_BUS_FLAG2 PIO_PERIPH_C | PIO_PULLUP |
#define | PIN_EBI_DATA_BUS_ATTR PIO_PULLUP |
#define | PIN_EBI_DATA_BUS_D0 PIO_PC0_IDX |
EBI Data Bus pins. More... | |
#define | PIN_EBI_DATA_BUS_D1 PIO_PC1_IDX |
#define | PIN_EBI_DATA_BUS_D2 PIO_PC2_IDX |
#define | PIN_EBI_DATA_BUS_D3 PIO_PC3_IDX |
#define | PIN_EBI_DATA_BUS_D4 PIO_PC4_IDX |
#define | PIN_EBI_DATA_BUS_D5 PIO_PC5_IDX |
#define | PIN_EBI_DATA_BUS_D6 PIO_PC6_IDX |
#define | PIN_EBI_DATA_BUS_D7 PIO_PC7_IDX |
#define | PIN_EBI_DATA_BUS_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_DATA_BUS_ID ID_PIOC |
#define | PIN_EBI_DATA_BUS_MASK 0xFF |
#define | PIN_EBI_DATA_BUS_PIO PIOC |
#define | PIN_EBI_DATA_BUS_TYPE PIO_PERIPH_A |
#define | PIN_EBI_LCD_RS PIO_PC19_IDX |
EBI pin for LCD RS. More... | |
#define | PIN_EBI_LCD_RS_ATTR PIO_PULLUP |
#define | PIN_EBI_LCD_RS_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_LCD_RS_ID ID_PIOC |
#define | PIN_EBI_LCD_RS_MASK 1 << 19 |
#define | PIN_EBI_LCD_RS_PIO PIOC |
#define | PIN_EBI_LCD_RS_TYPE PIO_PERIPH_A |
#define | PIN_EBI_NANDALE (PIO_PC16_IDX) |
NandFlash pins definition: ALE. More... | |
#define | PIN_EBI_NANDALE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDCLE (PIO_PC17_IDX) |
NandFlash pins definition: CLE. More... | |
#define | PIN_EBI_NANDCLE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_0 (PIO_PC0_IDX) |
NandFlash pins definition: DATA. More... | |
#define | PIN_EBI_NANDIO_0_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_1 (PIO_PC1_IDX) |
#define | PIN_EBI_NANDIO_1_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_2 (PIO_PC2_IDX) |
#define | PIN_EBI_NANDIO_2_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_3 (PIO_PC3_IDX) |
#define | PIN_EBI_NANDIO_3_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_4 (PIO_PC4_IDX) |
#define | PIN_EBI_NANDIO_4_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_5 (PIO_PC5_IDX) |
#define | PIN_EBI_NANDIO_5_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_6 (PIO_PC6_IDX) |
#define | PIN_EBI_NANDIO_6_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDIO_7 (PIO_PC7_IDX) |
#define | PIN_EBI_NANDIO_7_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDOE (PIO_PC9_IDX) |
NandFlash pins definition: OE. More... | |
#define | PIN_EBI_NANDOE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NANDWE (PIO_PC10_IDX) |
NandFlash pins definition: WE. More... | |
#define | PIN_EBI_NANDWE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
#define | PIN_EBI_NCS0 PIO_PC14_IDX |
EBI NCS0 pin. More... | |
#define | PIN_EBI_NCS0_ATTR PIO_PULLUP |
#define | PIN_EBI_NCS0_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_NCS0_ID ID_PIOC |
#define | PIN_EBI_NCS0_MASK 1 << 14 |
#define | PIN_EBI_NCS0_PIO PIOC |
#define | PIN_EBI_NCS0_TYPE PIO_PERIPH_A |
#define | PIN_EBI_NCS1 PIO_PC15_IDX |
EBI pin for LCD CS. More... | |
#define | PIN_EBI_NCS1_ATTR PIO_PULLUP |
#define | PIN_EBI_NCS1_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_NCS1_ID ID_PIOC |
#define | PIN_EBI_NCS1_MASK 1 << 15 |
#define | PIN_EBI_NCS1_PIO PIOC |
#define | PIN_EBI_NCS1_TYPE PIO_PERIPH_A |
#define | PIN_EBI_NRD PIO_PC11_IDX |
EBI NRD pin. More... | |
#define | PIN_EBI_NRD_ATTR PIO_PULLUP |
#define | PIN_EBI_NRD_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_NRD_ID ID_PIOC |
#define | PIN_EBI_NRD_MASK 1 << 11 |
#define | PIN_EBI_NRD_PIO PIOC |
#define | PIN_EBI_NRD_TYPE PIO_PERIPH_A |
#define | PIN_EBI_NWE PIO_PC8_IDX |
EBI NWE pin. More... | |
#define | PIN_EBI_NWE_ATTR PIO_PULLUP |
#define | PIN_EBI_NWE_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define | PIN_EBI_NWE_ID ID_PIOC |
#define | PIN_EBI_NWE_MASK 1 << 8 |
#define | PIN_EBI_NWE_PIO PIOC |
#define | PIN_EBI_NWE_TYPE PIO_PERIPH_A |
#define | PIN_HSMCI_CD {PIO_PA6, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP} |
SD/MMC card detect pin definition. More... | |
#define | PIN_HSMCI_MCCDA_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCCDA_GPIO (PIO_PA28_IDX) |
HSMCI MCCDA pin definition. More... | |
#define | PIN_HSMCI_MCCK_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCCK_GPIO (PIO_PA29_IDX) |
HSMCI MCCK pin definition. More... | |
#define | PIN_HSMCI_MCDA0_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA0_GPIO (PIO_PA30_IDX) |
HSMCI MCDA0 pin definition. More... | |
#define | PIN_HSMCI_MCDA1_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA1_GPIO (PIO_PA31_IDX) |
HSMCI MCDA1 pin definition. More... | |
#define | PIN_HSMCI_MCDA2_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA2_GPIO (PIO_PA26_IDX) |
HSMCI MCDA2 pin definition. More... | |
#define | PIN_HSMCI_MCDA3_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
#define | PIN_HSMCI_MCDA3_GPIO (PIO_PA27_IDX) |
HSMCI MCDA3 pin definition. More... | |
#define | PIN_IRDA_SD_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | PIN_IRDA_SD_IDX PIN_USART1_CTS_IDX |
#define | PIN_ISO7816_RST_FLAG (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define | PIN_ISO7816_RST_IDX PIO_PA15_IDX |
#define | PIN_LED_0 {PIO_PA19, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT} |
#define | PIN_LED_0_ATTR PIO_DEFAULT |
#define | PIN_LED_0_ID ID_PIOA |
#define | PIN_LED_0_MASK PIO_PA19 |
#define | PIN_LED_0_PIO PIOA |
#define | PIN_LED_0_TYPE PIO_OUTPUT_1 |
#define | PIN_LED_1 {PIO_PA20, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT} |
#define | PIN_LED_1_ATTR PIO_DEFAULT |
#define | PIN_LED_1_ID ID_PIOA |
#define | PIN_LED_1_MASK PIO_PA20 |
#define | PIN_LED_1_PIO PIOA |
#define | PIN_LED_1_TYPE PIO_OUTPUT_1 |
#define | PIN_LED_2_ATTR PIO_DEFAULT |
#define | PIN_LED_2_ID ID_PIOC |
#define | PIN_LED_2_MASK PIO_PC20 |
LED #2 pin definition (RED). More... | |
#define | PIN_LED_2_PIO PIOC |
#define | PIN_LED_2_TYPE PIO_OUTPUT_1 |
#define | PIN_NF_CE_FLAGS (PIO_TYPE_PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | PIN_NF_CE_IDX (PIO_PC14_IDX) |
Nandflash chip enable pin definition. More... | |
#define | PIN_NF_RB_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define | PIN_NF_RB_IDX (PIO_PC18_IDX) |
Nandflash ready/busy pin definition. More... | |
#define | PIN_PCK0 (PIO_PA6_IDX) |
PCK0. More... | |
#define | PIN_PCK0_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_PCK0_MUX (IOPORT_MODE_MUX_B) |
#define | PIN_PCK1 (PIO_PA17_IDX) |
#define | PIN_PCK1_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_PCK_0_ATTR PIO_DEFAULT |
#define | PIN_PCK_0_ID ID_PIOA |
#define | PIN_PCK_0_MASK PIO_PA6 |
#define | PIN_PCK_0_PIO PIOA |
#define | PIN_PCK_0_TYPE PIO_PERIPH_B |
#define | PIN_PCK_1_ATTR PIO_DEFAULT |
#define | PIN_PCK_1_ID ID_PIOA |
#define | PIN_PCK_1_MASK PIO_PA17 |
#define | PIN_PCK_1_PIO PIOA |
#define | PIN_PCK_1_TYPE PIO_PERIPH_B |
#define | PIN_PUSHBUTTON_1 {PIO_PB3, PIOB, ID_PIOB, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define | PIN_PUSHBUTTON_1_ATTR PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE |
#define | PIN_PUSHBUTTON_1_ID ID_PIOB |
#define | PIN_PUSHBUTTON_1_MASK PIO_PB3 |
#define | PIN_PUSHBUTTON_1_PIO PIOB |
#define | PIN_PUSHBUTTON_1_TYPE PIO_INPUT |
#define | PIN_PUSHBUTTON_2 {PIO_PC12, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE} |
#define | PIN_PUSHBUTTON_2_ATTR PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE |
#define | PIN_PUSHBUTTON_2_ID ID_PIOC |
#define | PIN_PUSHBUTTON_2_MASK PIO_PC12 |
#define | PIN_PUSHBUTTON_2_PIO PIOC |
#define | PIN_PUSHBUTTON_2_TYPE PIO_INPUT |
#define | PIN_PWM_LED0 PIN_PWMC_PWMH0, PIN_PWMC_PWML0 |
PWM pins definition for LED0. More... | |
#define | PIN_PWM_LED0_CHANNEL PWM_CHANNEL_0 |
#define | PIN_PWM_LED0_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_PWM_LED0_GPIO PIO_PA19_IDX |
PWM LED0 pin definitions. More... | |
#define | PIN_PWM_LED1 PIN_PWMC_PWMH1, PIN_PWMC_PWML1 |
PWM pins definition for LED1. More... | |
#define | PIN_PWM_LED1_CHANNEL PWM_CHANNEL_1 |
#define | PIN_PWM_LED1_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_PWM_LED1_GPIO PIO_PA20_IDX |
PWM LED1 pin definitions. More... | |
#define | PIN_PWM_LED2 PIN_PWMC_PWMH2, PIN_PWMC_PWML2 |
PWM pins definition for LED2. More... | |
#define | PIN_PWM_LED2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_PWM_LED2_GPIO PIO_PC20_IDX |
PWM LED2 pin definitions. More... | |
#define | PIN_PWMC_PWMH0 {PIO_PC18B_PWMH0, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM0 pin definition: Output High. More... | |
#define | PIN_PWMC_PWMH0_TRIG PIO_PC18_IDX |
#define | PIN_PWMC_PWMH0_TRIG_FLAG PIO_PERIPH_B | PIO_DEFAULT |
#define | PIN_PWMC_PWMH1 {PIO_PC19B_PWMH1, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM1 pin definition: Output High. More... | |
#define | PIN_PWMC_PWMH2 {PIO_PC20B_PWMH2, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM2 pin definition: Output High. More... | |
#define | PIN_PWMC_PWMH3 {PIO_PC21B_PWMH3, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM3 pin definition: Output High. More... | |
#define | PIN_PWMC_PWML0 {PIO_PA19B_PWML0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM0 pin definition: Output Low. More... | |
#define | PIN_PWMC_PWML1 {PIO_PA20B_PWML1, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM1 pin definition: Output Low. More... | |
#define | PIN_PWMC_PWML2 {PIO_PA16C_PWML2, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT} |
PWMC PWM2 pin definition: Output Low. More... | |
#define | PIN_PWMC_PWML3 {PIO_PA15C_PWML3, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT} |
PWMC PWM3 pin definition: Output Low. More... | |
#define | PIN_RE_FLAGS (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define | PIN_RE_IDX PIN_USART1_CTS_IDX |
#define | PIN_SSC_TD (PIO_PA17_IDX) |
SSC pin Transmitter Data (TD) More... | |
#define | PIN_SSC_TD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_SSC_TF (PIO_PA15_IDX) |
SSC pin Transmitter FrameSync (TF) More... | |
#define | PIN_SSC_TF_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_SSC_TK (PIO_PA16_IDX) |
SSC pin Transmitter Clock (TK) More... | |
#define | PIN_SSC_TK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_TC0_TIOA0 (PIO_PA0_IDX) |
#define | PIN_TC0_TIOA0_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_TC0_TIOA0_MUX (IOPORT_MODE_MUX_B) |
#define | PIN_TC0_TIOA1 (PIO_PA15_IDX) |
#define | PIN_TC0_TIOA1_ATTR PIO_DEFAULT |
#define | PIN_TC0_TIOA1_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_TC0_TIOA1_ID ID_PIOA |
#define | PIN_TC0_TIOA1_MASK PIO_PA15 |
#define | PIN_TC0_TIOA1_MUX (IOPORT_MODE_MUX_B) |
#define | PIN_TC0_TIOA1_PIO PIOA |
#define | PIN_TC0_TIOA1_TYPE PIO_PERIPH_B |
#define | PIN_TC0_TIOA2 (PIO_PA26_IDX) |
#define | PIN_TC0_TIOA2_ATTR PIO_DEFAULT |
#define | PIN_TC0_TIOA2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_TC0_TIOA2_ID ID_PIOA |
#define | PIN_TC0_TIOA2_MASK PIO_PA26 |
#define | PIN_TC0_TIOA2_MUX (IOPORT_MODE_MUX_B) |
#define | PIN_TC0_TIOA2_PIO PIOA |
#define | PIN_TC0_TIOA2_TYPE PIO_INPUT |
#define | PIN_USART0_CTS {PIO_PA8A_CTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin CTS. More... | |
#define | PIN_USART0_CTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART0_CTS_IDX (PIO_PA8_IDX) |
#define | PIN_USART0_RTS {PIO_PA7A_RTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin RTS. More... | |
#define | PIN_USART0_RTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART0_RTS_IDX (PIO_PA7_IDX) |
#define | PIN_USART0_RXD {PIO_PA5A_RXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin RX. More... | |
#define | PIN_USART0_RXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART0_RXD_IDX (PIO_PA5_IDX) |
#define | PIN_USART0_SCK {PIO_PA2B_SCK0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT} |
USART0 pin SCK. More... | |
#define | PIN_USART0_SCK_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PIN_USART0_SCK_IDX (PIO_PA2_IDX) |
#define | PIN_USART0_TXD {PIO_PA6A_TXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin TX. More... | |
#define | PIN_USART0_TXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART0_TXD_IDX (PIO_PA6_IDX) |
#define | PIN_USART1_CTS {PIO_PA25A_CTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin CTS. More... | |
#define | PIN_USART1_CTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART1_CTS_IDX (PIO_PA25_IDX) |
#define | PIN_USART1_EN {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_OUTPUT_0, PIO_DEFAULT} |
USART1 pin ENABLE. More... | |
#define | PIN_USART1_EN_FLAGS (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define | PIN_USART1_EN_IDX (PIO_PA23_IDX) |
#define | PIN_USART1_RTS {PIO_PA24A_RTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin RTS. More... | |
#define | PIN_USART1_RTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART1_RTS_IDX (PIO_PA24_IDX) |
#define | PIN_USART1_RXD {PIO_PA21A_RXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin RX. More... | |
#define | PIN_USART1_RXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART1_RXD_IDX (PIO_PA21_IDX) |
#define | PIN_USART1_SCK {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin SCK. More... | |
#define | PIN_USART1_SCK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART1_SCK_IDX (PIO_PA23_IDX) |
#define | PIN_USART1_TXD {PIO_PA22A_TXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin TX. More... | |
#define | PIN_USART1_TXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART1_TXD_IDX (PIO_PA22_IDX) |
#define | PIN_USART_TXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PIN_USART_TXD_IDX PIN_USART1_TXD_IDX |
#define | PIN_USART_TXD_IO_FLAGS (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define | PIN_USB_VBUS {PIO_PC21, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP} |
USB VBus monitoring pin definition. More... | |
#define | PINS_ADC_TRIG PIO_PA8_IDX |
Pins ADC. More... | |
#define | PINS_ADC_TRIG_FLAG (PIO_PERIPH_B | PIO_DEFAULT) |
#define | PINS_HSMCI {0x3fUL << 26, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_PULLUP} |
#define | PINS_PUSHBUTTONS PIN_PUSHBUTTON_1, PIN_PUSHBUTTON_2 |
List of all push button definitions. More... | |
#define | PINS_UART0 (PIO_PA9A_URXD0 | PIO_PA10A_UTXD0) |
UART0 pins (UTXD0 and URXD0) definitions, PA9,10. More... | |
#define | PINS_UART0_ATTR PIO_DEFAULT |
#define | PINS_UART0_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PINS_UART0_ID ID_PIOA |
#define | PINS_UART0_MASK PIO_PA9A_URXD0|PIO_PA10A_UTXD0 |
#define | PINS_UART0_PIO PIOA |
#define | PINS_UART0_TYPE PIO_PERIPH_A |
#define | PINS_UART1 (PIO_PB2A_URXD1 | PIO_PB3A_UTXD1) |
UART1 pins (UTXD1 and URXD1) definitions, PB2,PB3. More... | |
#define | PINS_UART1_ATTR PIO_DEFAULT |
#define | PINS_UART1_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | PINS_UART1_ID ID_PIOB |
#define | PINS_UART1_MASK PIO_PB2A_URXD1 | PIO_PB3A_UTXD1 |
#define | PINS_UART1_PIO PIOB |
#define | PINS_UART1_TYPE PIO_PERIPH_A |
#define | PUSHBUTTON_1_NAME "USRPB1" |
Push button #0 definition. More... | |
#define | PUSHBUTTON_2_NAME "USRPB2" |
Push button #1 definition. More... | |
#define | sam4s |
Family definition (already defined) More... | |
#define | sam4sek2 |
Board definition. More... | |
#define | SD_MMC_0_CD_DETECT_VALUE 0 |
#define | SD_MMC_0_CD_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define | SD_MMC_0_CD_GPIO (PIO_PA6_IDX) |
#define | SD_MMC_0_CD_PIO_ID ID_PIOA |
#define | SD_MMC_HSMCI_MEM_CNT 1 |
HSMCI pins definition. More... | |
#define | SD_MMC_HSMCI_SLOT_0_SIZE 4 |
#define | SPI_MISO_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | SPI_MISO_GPIO (PIO_PA12_IDX) |
SPI MISO pin definition. More... | |
#define | SPI_MOSI_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | SPI_MOSI_GPIO (PIO_PA13_IDX) |
SPI MOSI pin definition. More... | |
#define | SPI_NPCS0_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | SPI_NPCS0_GPIO (PIO_PA11_IDX) |
SPI chip select 0 pin definition. More... | |
#define | SPI_NPCS1_PA31_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | SPI_NPCS1_PA31_GPIO (PIO_PA31_IDX) |
#define | SPI_NPCS1_PA9_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS1_PA9_GPIO (PIO_PA9_IDX) |
SPI chip select 1 pin definition. More... | |
#define | SPI_NPCS1_PB14_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | SPI_NPCS1_PB14_GPIO (PIO_PB14_IDX) |
#define | SPI_NPCS1_PC4_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS1_PC4_GPIO (PIO_PC4_IDX) |
#define | SPI_NPCS2_PA10_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS2_PA10_GPIO (PIO_PA10_IDX) |
SPI chip select 2 pin definition. More... | |
#define | SPI_NPCS2_PA30_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS2_PA30_GPIO (PIO_PA30_IDX) |
#define | SPI_NPCS2_PB2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS2_PB2_GPIO (PIO_PB2_IDX) |
#define | SPI_NPCS3_PA22_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS3_PA22_GPIO (PIO_PA22_IDX) |
#define | SPI_NPCS3_PA3_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS3_PA3_GPIO (PIO_PA3_IDX) |
SPI chip select 3 pin definition. More... | |
#define | SPI_NPCS3_PA5_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | SPI_NPCS3_PA5_GPIO (PIO_PA5_IDX) |
#define | SPI_SPCK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | SPI_SPCK_GPIO (PIO_PA14_IDX) |
SPI SPCK pin definition. More... | |
#define | TWI0_CLK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | TWI0_CLK_GPIO PIO_PA4_IDX |
#define | TWI0_DATA_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | TWI0_DATA_GPIO PIO_PA3_IDX |
TWI0 pins definition. More... | |
#define | TWI1_CLK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | TWI1_CLK_GPIO PIO_PB5_IDX |
#define | TWI1_DATA_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define | TWI1_DATA_GPIO PIO_PB4_IDX |
TWI1 pins definition. More... | |
#define | USB_VBUS_FLAGS (PIO_INPUT | PIO_DEBOUNCE | PIO_IT_EDGE) |
#define | USB_VBUS_PIN (PIO_PC21_IDX) |
#define | USB_VBUS_PIN_IRQn (PIOC_IRQn) |
#define | USB_VBUS_PIO_ID (ID_PIOC) |
#define | USB_VBUS_PIO_MASK (PIO_PC21) |
#define BOARD_AAT31XX_SET_FLAGS PIO_OUTPUT_0 | PIO_DEFAULT |
Referenced by board_init().
#define BOARD_AAT31XX_SET_GPIO PIO_PC13_IDX |
Backlight pin definition.
Referenced by board_init().
#define BOARD_ADS7843_BUSY_FLAGS PIO_INPUT | PIO_PULLUP |
Referenced by board_init().
#define BOARD_ADS7843_BUSY_GPIO PIO_PA17_IDX |
Referenced by board_init().
#define BOARD_ADS7843_IRQ_FLAGS PIO_INPUT | PIO_PULLUP |
Referenced by board_init().
#define BOARD_ADS7843_IRQ_GPIO PIO_PA16_IDX |
Touchscreen controller IRQ & Busy pin definition.
Referenced by board_init().
#define BOARD_ADS7843_IRQ_WUP_ID (1 << 15) |
#define BOARD_ADS7843_SPI_BASE SPI |
Base address of SPI peripheral connected to the touchscreen controller.
#define BOARD_ADS7843_SPI_ID ID_SPI |
Identifier of SPI peripheral connected to the touchscreen controller.
#define BOARD_ADS7843_SPI_NPCS 0 |
Chip select connected to the touchscreen controller.
#define BOARD_FREQ_MAINCK_BYPASS (12000000U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_MAINCK_XTAL (12000000U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_SLCK_BYPASS (32768U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_SLCK_XTAL (32768U) |
Board oscillator settings.
Referenced by osc_get_rate().
#define BOARD_ILI9325_ADDR 0x61000000 |
Define ILI9325 base address.
#define BOARD_ILI9325_RS (1 << 1) |
Define ILI9325 register select signal.
#define BOARD_ILI93XX_ADDR 0x61000000 |
Define ILI93xx base address.
#define BOARD_ILI93XX_RS (1 << 1) |
Define ILI93xx register select signal.
#define BOARD_LCD_HEIGHT 320 |
Display height in pixels.
#define BOARD_LCD_ILI9325 |
Indicates board has an ILI9325 external component to manage LCD.
#define BOARD_LCD_WIDTH 240 |
Display width in pixels.
#define BOARD_MCK CHIP_FREQ_CPU_MAX |
Master clock frequency.
#define BOARD_NAME "SAM4S-EK2" |
Name of the board.
#define BOARD_NAND_CS 0 |
#define BOARD_NF_ADDRESS_ADDR 0x60200000 |
Address for transferring address bytes to the nandflash.
#define BOARD_NF_COMMAND_ADDR 0x60400000 |
Address for transferring command bytes to the nandflash.
#define BOARD_NF_DATA_ADDR 0x60000000 |
Address for transferring data bytes to the nandflash.
#define BOARD_NORFLASH_ADDR 0x63000000 |
Address for transferring command bytes to the norflash.
#define BOARD_NORFLASH_DFT_BUS_SIZE 8 |
Default NOR bus size after power up reset.
#define BOARD_OSC_STARTUP_US 15625 |
board main clock xtal startup time
Referenced by osc_enable().
#define BOARD_REV_B |
#define BOARD_SD_PIN_CD PIN_HSMCI_CD |
HSMCI Card Detect pin.
#define BOARD_SD_PINS PINS_HSMCI |
HSMCI pins that shall be configured to access the SD card.
#define BOARD_USB_BMATTRIBUTES USBConfigurationDescriptor_SELFPOWERED_RWAKEUP |
USB attributes configuration descriptor (bus or self powered, remote wakeup)
#define CHIP_USB_ENDPOINTS_BANKS | ( | i | ) |
Endpoints Number of Bank.
#define CHIP_USB_ENDPOINTS_MAXPACKETSIZE | ( | i | ) |
Endpoints max packet size.
#define CHIP_USB_NUMENDPOINTS 8 |
Number of USB endpoints.
#define CHIP_USB_PULLUP_INTERNAL |
Indicates chip has an internal pull-up.
#define CHIP_USB_UDP |
Indicates chip has an UDP Full Speed.
#define CONF_NF_BUSWIDTH 8 |
#define CONF_NF_CYCLE_TIMING |
#define CONF_NF_PULSE_TIMING |
#define CONF_NF_SETUP_TIMING |
#define CONSOLE_UART UART0 |
Referenced by send_receive_cmd().
#define CONSOLE_UART_ID ID_UART0 |
Referenced by configure_console().
#define cortexm4 |
Core definition.
#define GPIO_PUSH_BUTTON_1 (PIO_PB3_IDX) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_1_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_2 (PIO_PC12_IDX) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_2_FLAGS (PIO_INPUT | PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE) |
Referenced by board_init().
#define ISO7816_USART USART1 |
Referenced by iso7816_cold_reset(), iso7816_get_char(), iso7816_init(), iso7816_send_char(), and iso7816_warm_reset().
#define ISO7816_USART_ID ID_USART1 |
Referenced by main().
#define LED0_ACTIVE_LEVEL 0 |
#define LED0_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define LED0_GPIO (PIO_PA19_IDX) |
Referenced by board_init().
#define LED1_ACTIVE_LEVEL 0 |
#define LED1_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define LED1_GPIO (PIO_PA20_IDX) |
Referenced by board_init().
#define LED2_ACTIVE_LEVEL 1 |
#define LED2_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define LED2_GPIO (PIO_PC20_IDX) |
#define LED_0_NAME "blue LED D2" |
LED #0 pin definition (BLUE).
#define LED_1_NAME "green LED D3" |
LED #1 pin definition (GREEN).
#define LED_2_NAME "red LED D4" |
#define PIN_EBI_ADDR_BUS_A0 PIO_PC18_IDX |
EBI address bus pins.
#define PIN_EBI_ADDR_BUS_A1 PIO_PC19_IDX |
#define PIN_EBI_ADDR_BUS_A10 PIO_PC28_IDX |
#define PIN_EBI_ADDR_BUS_A11 PIO_PC29_IDX |
#define PIN_EBI_ADDR_BUS_A12 PIO_PC30_IDX |
#define PIN_EBI_ADDR_BUS_A13 PIO_PC31_IDX |
#define PIN_EBI_ADDR_BUS_A14 PIO_PA18_IDX |
#define PIN_EBI_ADDR_BUS_A15 PIO_PA19_IDX |
#define PIN_EBI_ADDR_BUS_A16 PIO_PA20_IDX |
#define PIN_EBI_ADDR_BUS_A17 PIO_PA0_IDX |
#define PIN_EBI_ADDR_BUS_A18 PIO_PA1_IDX |
#define PIN_EBI_ADDR_BUS_A19 PIO_PA23_IDX |
#define PIN_EBI_ADDR_BUS_A2 PIO_PC20_IDX |
#define PIN_EBI_ADDR_BUS_A20 PIO_PA24_IDX |
#define PIN_EBI_ADDR_BUS_A3 PIO_PC21_IDX |
#define PIN_EBI_ADDR_BUS_A4 PIO_PC22_IDX |
#define PIN_EBI_ADDR_BUS_A5 PIO_PC23_IDX |
#define PIN_EBI_ADDR_BUS_A6 PIO_PC24_IDX |
#define PIN_EBI_ADDR_BUS_A7 PIO_PC25_IDX |
#define PIN_EBI_ADDR_BUS_A8 PIO_PC26_IDX |
#define PIN_EBI_ADDR_BUS_A9 PIO_PC27_IDX |
#define PIN_EBI_ADDR_BUS_FLAG1 PIO_PERIPH_A | PIO_PULLUP |
#define PIN_EBI_ADDR_BUS_FLAG2 PIO_PERIPH_C | PIO_PULLUP |
#define PIN_EBI_DATA_BUS_ATTR PIO_PULLUP |
#define PIN_EBI_DATA_BUS_D0 PIO_PC0_IDX |
EBI Data Bus pins.
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D1 PIO_PC1_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D2 PIO_PC2_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D3 PIO_PC3_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D4 PIO_PC4_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D5 PIO_PC5_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D6 PIO_PC6_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_D7 PIO_PC7_IDX |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_FLAGS PIO_PERIPH_A | PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_DATA_BUS_ID ID_PIOC |
#define PIN_EBI_DATA_BUS_MASK 0xFF |
#define PIN_EBI_DATA_BUS_PIO PIOC |
#define PIN_EBI_DATA_BUS_TYPE PIO_PERIPH_A |
#define PIN_EBI_LCD_RS PIO_PC19_IDX |
EBI pin for LCD RS.
Referenced by board_init().
#define PIN_EBI_LCD_RS_ATTR PIO_PULLUP |
#define PIN_EBI_LCD_RS_FLAGS PIO_PERIPH_A | PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_LCD_RS_ID ID_PIOC |
#define PIN_EBI_LCD_RS_MASK 1 << 19 |
#define PIN_EBI_LCD_RS_PIO PIOC |
#define PIN_EBI_LCD_RS_TYPE PIO_PERIPH_A |
#define PIN_EBI_NANDALE (PIO_PC16_IDX) |
NandFlash pins definition: ALE.
Referenced by board_init().
#define PIN_EBI_NANDALE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDCLE (PIO_PC17_IDX) |
NandFlash pins definition: CLE.
Referenced by board_init().
#define PIN_EBI_NANDCLE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_0 (PIO_PC0_IDX) |
NandFlash pins definition: DATA.
Referenced by board_init().
#define PIN_EBI_NANDIO_0_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_1 (PIO_PC1_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_1_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_2 (PIO_PC2_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_2_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_3 (PIO_PC3_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_3_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_4 (PIO_PC4_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_4_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_5 (PIO_PC5_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_5_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_6 (PIO_PC6_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_6_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDIO_7 (PIO_PC7_IDX) |
Referenced by board_init().
#define PIN_EBI_NANDIO_7_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDOE (PIO_PC9_IDX) |
NandFlash pins definition: OE.
Referenced by board_init().
#define PIN_EBI_NANDOE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NANDWE (PIO_PC10_IDX) |
NandFlash pins definition: WE.
Referenced by board_init().
#define PIN_EBI_NANDWE_FLAGS (PIO_PERIPH_A | PIO_PULLUP) |
Referenced by board_init().
#define PIN_EBI_NCS0 PIO_PC14_IDX |
EBI NCS0 pin.
#define PIN_EBI_NCS0_ATTR PIO_PULLUP |
#define PIN_EBI_NCS0_FLAGS PIO_PERIPH_A | PIO_PULLUP |
#define PIN_EBI_NCS0_ID ID_PIOC |
#define PIN_EBI_NCS0_MASK 1 << 14 |
#define PIN_EBI_NCS0_PIO PIOC |
#define PIN_EBI_NCS0_TYPE PIO_PERIPH_A |
#define PIN_EBI_NCS1 PIO_PC15_IDX |
EBI pin for LCD CS.
Referenced by board_init().
#define PIN_EBI_NCS1_ATTR PIO_PULLUP |
#define PIN_EBI_NCS1_FLAGS PIO_PERIPH_A | PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_NCS1_ID ID_PIOC |
#define PIN_EBI_NCS1_MASK 1 << 15 |
#define PIN_EBI_NCS1_PIO PIOC |
#define PIN_EBI_NCS1_TYPE PIO_PERIPH_A |
#define PIN_EBI_NRD PIO_PC11_IDX |
EBI NRD pin.
Referenced by board_init().
#define PIN_EBI_NRD_ATTR PIO_PULLUP |
#define PIN_EBI_NRD_FLAGS PIO_PERIPH_A | PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_NRD_ID ID_PIOC |
#define PIN_EBI_NRD_MASK 1 << 11 |
#define PIN_EBI_NRD_PIO PIOC |
#define PIN_EBI_NRD_TYPE PIO_PERIPH_A |
#define PIN_EBI_NWE PIO_PC8_IDX |
EBI NWE pin.
Referenced by board_init().
#define PIN_EBI_NWE_ATTR PIO_PULLUP |
#define PIN_EBI_NWE_FLAGS PIO_PERIPH_A | PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_NWE_ID ID_PIOC |
#define PIN_EBI_NWE_MASK 1 << 8 |
#define PIN_EBI_NWE_PIO PIOC |
#define PIN_EBI_NWE_TYPE PIO_PERIPH_A |
#define PIN_HSMCI_CD {PIO_PA6, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP} |
SD/MMC card detect pin definition.
#define PIN_HSMCI_MCCDA_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_HSMCI_MCCDA_GPIO (PIO_PA28_IDX) |
HSMCI MCCDA pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCCK_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_HSMCI_MCCK_GPIO (PIO_PA29_IDX) |
HSMCI MCCK pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA0_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_HSMCI_MCDA0_GPIO (PIO_PA30_IDX) |
HSMCI MCDA0 pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA1_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_HSMCI_MCDA1_GPIO (PIO_PA31_IDX) |
HSMCI MCDA1 pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA2_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_HSMCI_MCDA2_GPIO (PIO_PA26_IDX) |
HSMCI MCDA2 pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA3_FLAGS (PIO_PERIPH_C | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_HSMCI_MCDA3_GPIO (PIO_PA27_IDX) |
HSMCI MCDA3 pin definition.
Referenced by board_init().
#define PIN_IRDA_SD_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_IRDA_SD_IDX PIN_USART1_CTS_IDX |
Referenced by board_init().
#define PIN_ISO7816_RST_FLAG (PIO_OUTPUT_0 | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_ISO7816_RST_IDX PIO_PA15_IDX |
Referenced by board_init(), and main().
#define PIN_LED_0 {PIO_PA19, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT} |
#define PIN_LED_0_ATTR PIO_DEFAULT |
#define PIN_LED_0_ID ID_PIOA |
#define PIN_LED_0_MASK PIO_PA19 |
#define PIN_LED_0_PIO PIOA |
#define PIN_LED_0_TYPE PIO_OUTPUT_1 |
#define PIN_LED_1 {PIO_PA20, PIOA, ID_PIOA, PIO_OUTPUT_1, PIO_DEFAULT} |
#define PIN_LED_1_ATTR PIO_DEFAULT |
#define PIN_LED_1_ID ID_PIOA |
#define PIN_LED_1_MASK PIO_PA20 |
#define PIN_LED_1_PIO PIOA |
#define PIN_LED_1_TYPE PIO_OUTPUT_1 |
#define PIN_LED_2_ATTR PIO_DEFAULT |
#define PIN_LED_2_ID ID_PIOC |
#define PIN_LED_2_MASK PIO_PC20 |
LED #2 pin definition (RED).
#define PIN_LED_2_PIO PIOC |
#define PIN_LED_2_TYPE PIO_OUTPUT_1 |
#define PIN_NF_CE_FLAGS (PIO_TYPE_PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_NF_CE_IDX (PIO_PC14_IDX) |
Nandflash chip enable pin definition.
Referenced by board_init().
#define PIN_NF_RB_FLAGS (PIO_INPUT | PIO_PULLUP) |
Referenced by board_init().
#define PIN_NF_RB_IDX (PIO_PC18_IDX) |
Nandflash ready/busy pin definition.
Referenced by board_init().
#define PIN_PCK0 (PIO_PA6_IDX) |
PCK0.
#define PIN_PCK0_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define PIN_PCK0_MUX (IOPORT_MODE_MUX_B) |
#define PIN_PCK1 (PIO_PA17_IDX) |
#define PIN_PCK1_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define PIN_PCK_0_ATTR PIO_DEFAULT |
#define PIN_PCK_0_ID ID_PIOA |
#define PIN_PCK_0_MASK PIO_PA6 |
#define PIN_PCK_0_PIO PIOA |
#define PIN_PCK_0_TYPE PIO_PERIPH_B |
#define PIN_PCK_1_ATTR PIO_DEFAULT |
#define PIN_PCK_1_ID ID_PIOA |
#define PIN_PCK_1_MASK PIO_PA17 |
#define PIN_PCK_1_PIO PIOA |
#define PIN_PCK_1_TYPE PIO_PERIPH_B |
#define PIN_PUSHBUTTON_1 {PIO_PB3, PIOB, ID_PIOB, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
#define PIN_PUSHBUTTON_1_ATTR PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE |
#define PIN_PUSHBUTTON_1_ID ID_PIOB |
#define PIN_PUSHBUTTON_1_MASK PIO_PB3 |
#define PIN_PUSHBUTTON_1_PIO PIOB |
#define PIN_PUSHBUTTON_1_TYPE PIO_INPUT |
#define PIN_PUSHBUTTON_2 {PIO_PC12, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE} |
#define PIN_PUSHBUTTON_2_ATTR PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_FALL_EDGE |
#define PIN_PUSHBUTTON_2_ID ID_PIOC |
#define PIN_PUSHBUTTON_2_MASK PIO_PC12 |
#define PIN_PUSHBUTTON_2_PIO PIOC |
#define PIN_PUSHBUTTON_2_TYPE PIO_INPUT |
#define PIN_PWM_LED0 PIN_PWMC_PWMH0, PIN_PWMC_PWML0 |
PWM pins definition for LED0.
#define PIN_PWM_LED0_CHANNEL PWM_CHANNEL_0 |
#define PIN_PWM_LED0_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_PWM_LED0_GPIO PIO_PA19_IDX |
PWM LED0 pin definitions.
Referenced by board_init().
#define PIN_PWM_LED1 PIN_PWMC_PWMH1, PIN_PWMC_PWML1 |
PWM pins definition for LED1.
#define PIN_PWM_LED1_CHANNEL PWM_CHANNEL_1 |
#define PIN_PWM_LED1_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_PWM_LED1_GPIO PIO_PA20_IDX |
PWM LED1 pin definitions.
Referenced by board_init().
#define PIN_PWM_LED2 PIN_PWMC_PWMH2, PIN_PWMC_PWML2 |
PWM pins definition for LED2.
#define PIN_PWM_LED2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_PWM_LED2_GPIO PIO_PC20_IDX |
PWM LED2 pin definitions.
Referenced by board_init().
#define PIN_PWMC_PWMH0 {PIO_PC18B_PWMH0, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM0 pin definition: Output High.
#define PIN_PWMC_PWMH0_TRIG PIO_PC18_IDX |
Referenced by board_init().
#define PIN_PWMC_PWMH0_TRIG_FLAG PIO_PERIPH_B | PIO_DEFAULT |
Referenced by board_init().
#define PIN_PWMC_PWMH1 {PIO_PC19B_PWMH1, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM1 pin definition: Output High.
#define PIN_PWMC_PWMH2 {PIO_PC20B_PWMH2, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM2 pin definition: Output High.
#define PIN_PWMC_PWMH3 {PIO_PC21B_PWMH3, PIOC, ID_PIOC, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM3 pin definition: Output High.
#define PIN_PWMC_PWML0 {PIO_PA19B_PWML0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM0 pin definition: Output Low.
#define PIN_PWMC_PWML1 {PIO_PA20B_PWML1, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT} |
PWMC PWM1 pin definition: Output Low.
#define PIN_PWMC_PWML2 {PIO_PA16C_PWML2, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT} |
PWMC PWM2 pin definition: Output Low.
#define PIN_PWMC_PWML3 {PIO_PA15C_PWML3, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_DEFAULT} |
PWMC PWM3 pin definition: Output Low.
#define PIN_RE_FLAGS (PIO_OUTPUT_0 | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_RE_IDX PIN_USART1_CTS_IDX |
Referenced by board_init().
#define PIN_SSC_TD (PIO_PA17_IDX) |
SSC pin Transmitter Data (TD)
#define PIN_SSC_TD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_SSC_TF (PIO_PA15_IDX) |
SSC pin Transmitter FrameSync (TF)
#define PIN_SSC_TF_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_SSC_TK (PIO_PA16_IDX) |
SSC pin Transmitter Clock (TK)
#define PIN_SSC_TK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_TC0_TIOA0 (PIO_PA0_IDX) |
Referenced by board_init().
#define PIN_TC0_TIOA0_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_TC0_TIOA0_MUX (IOPORT_MODE_MUX_B) |
#define PIN_TC0_TIOA1 (PIO_PA15_IDX) |
#define PIN_TC0_TIOA1_ATTR PIO_DEFAULT |
#define PIN_TC0_TIOA1_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define PIN_TC0_TIOA1_ID ID_PIOA |
#define PIN_TC0_TIOA1_MASK PIO_PA15 |
#define PIN_TC0_TIOA1_MUX (IOPORT_MODE_MUX_B) |
#define PIN_TC0_TIOA1_PIO PIOA |
#define PIN_TC0_TIOA1_TYPE PIO_PERIPH_B |
#define PIN_TC0_TIOA2 (PIO_PA26_IDX) |
#define PIN_TC0_TIOA2_ATTR PIO_DEFAULT |
#define PIN_TC0_TIOA2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define PIN_TC0_TIOA2_ID ID_PIOA |
#define PIN_TC0_TIOA2_MASK PIO_PA26 |
#define PIN_TC0_TIOA2_MUX (IOPORT_MODE_MUX_B) |
#define PIN_TC0_TIOA2_PIO PIOA |
#define PIN_TC0_TIOA2_TYPE PIO_INPUT |
#define PIN_USART0_CTS {PIO_PA8A_CTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin CTS.
#define PIN_USART0_CTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_USART0_CTS_IDX (PIO_PA8_IDX) |
#define PIN_USART0_RTS {PIO_PA7A_RTS0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin RTS.
#define PIN_USART0_RTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_USART0_RTS_IDX (PIO_PA7_IDX) |
#define PIN_USART0_RXD {PIO_PA5A_RXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin RX.
#define PIN_USART0_RXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_USART0_RXD_IDX (PIO_PA5_IDX) |
#define PIN_USART0_SCK {PIO_PA2B_SCK0, PIOA, ID_PIOA, PIO_PERIPH_B, PIO_DEFAULT} |
USART0 pin SCK.
#define PIN_USART0_SCK_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define PIN_USART0_SCK_IDX (PIO_PA2_IDX) |
#define PIN_USART0_TXD {PIO_PA6A_TXD0, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART0 pin TX.
#define PIN_USART0_TXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_USART0_TXD_IDX (PIO_PA6_IDX) |
#define PIN_USART1_CTS {PIO_PA25A_CTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin CTS.
#define PIN_USART1_CTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_USART1_CTS_IDX (PIO_PA25_IDX) |
Referenced by board_init().
#define PIN_USART1_EN {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_OUTPUT_0, PIO_DEFAULT} |
USART1 pin ENABLE.
#define PIN_USART1_EN_FLAGS (PIO_OUTPUT_0 | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_USART1_EN_IDX (PIO_PA23_IDX) |
Referenced by board_init().
#define PIN_USART1_RTS {PIO_PA24A_RTS1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin RTS.
#define PIN_USART1_RTS_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_USART1_RTS_IDX (PIO_PA24_IDX) |
Referenced by board_init().
#define PIN_USART1_RXD {PIO_PA21A_RXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin RX.
#define PIN_USART1_RXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_USART1_RXD_IDX (PIO_PA21_IDX) |
Referenced by board_init().
#define PIN_USART1_SCK {PIO_PA23A_SCK1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin SCK.
#define PIN_USART1_SCK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_USART1_SCK_IDX (PIO_PA23_IDX) |
Referenced by board_init().
#define PIN_USART1_TXD {PIO_PA22A_TXD1, PIOA, ID_PIOA, PIO_PERIPH_A, PIO_DEFAULT} |
USART1 pin TX.
#define PIN_USART1_TXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PIN_USART1_TXD_IDX (PIO_PA22_IDX) |
Referenced by board_init().
#define PIN_USART_TXD_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PIN_USART_TXD_IDX PIN_USART1_TXD_IDX |
#define PIN_USART_TXD_IO_FLAGS (PIO_OUTPUT_0 | PIO_DEFAULT) |
#define PIN_USB_VBUS {PIO_PC21, PIOC, ID_PIOC, PIO_INPUT, PIO_PULLUP} |
USB VBus monitoring pin definition.
#define PINS_ADC_TRIG PIO_PA8_IDX |
Pins ADC.
Referenced by board_init().
#define PINS_ADC_TRIG_FLAG (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define PINS_HSMCI {0x3fUL << 26, PIOA, ID_PIOA, PIO_PERIPH_C, PIO_PULLUP} |
#define PINS_PUSHBUTTONS PIN_PUSHBUTTON_1, PIN_PUSHBUTTON_2 |
List of all push button definitions.
#define PINS_UART0 (PIO_PA9A_URXD0 | PIO_PA10A_UTXD0) |
UART0 pins (UTXD0 and URXD0) definitions, PA9,10.
Referenced by board_init().
#define PINS_UART0_ATTR PIO_DEFAULT |
#define PINS_UART0_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define PINS_UART0_ID ID_PIOA |
#define PINS_UART0_MASK PIO_PA9A_URXD0|PIO_PA10A_UTXD0 |
#define PINS_UART0_PIO PIOA |
Referenced by board_init().
#define PINS_UART0_TYPE PIO_PERIPH_A |
#define PINS_UART1 (PIO_PB2A_URXD1 | PIO_PB3A_UTXD1) |
UART1 pins (UTXD1 and URXD1) definitions, PB2,PB3.
#define PINS_UART1_ATTR PIO_DEFAULT |
#define PINS_UART1_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define PINS_UART1_ID ID_PIOB |
#define PINS_UART1_MASK PIO_PB2A_URXD1 | PIO_PB3A_UTXD1 |
#define PINS_UART1_PIO PIOB |
#define PINS_UART1_TYPE PIO_PERIPH_A |
#define PUSHBUTTON_1_NAME "USRPB1" |
Push button #0 definition.
Attributes = pull-up + debounce + interrupt on rising edge.
#define PUSHBUTTON_2_NAME "USRPB2" |
Push button #1 definition.
Attributes = pull-up + debounce + interrupt on falling edge.
#define sam4s |
Family definition (already defined)
#define sam4sek2 |
Board definition.
#define SD_MMC_0_CD_DETECT_VALUE 0 |
#define SD_MMC_0_CD_FLAGS (PIO_INPUT | PIO_PULLUP) |
Referenced by board_init().
#define SD_MMC_0_CD_GPIO (PIO_PA6_IDX) |
Referenced by board_init().
#define SD_MMC_0_CD_PIO_ID ID_PIOA |
#define SD_MMC_HSMCI_MEM_CNT 1 |
HSMCI pins definition.
Number of slot connected on HSMCI interface
#define SD_MMC_HSMCI_SLOT_0_SIZE 4 |
#define SPI_MISO_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_MISO_GPIO (PIO_PA12_IDX) |
SPI MISO pin definition.
Referenced by board_init().
#define SPI_MOSI_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_MOSI_GPIO (PIO_PA13_IDX) |
SPI MOSI pin definition.
Referenced by board_init().
#define SPI_NPCS0_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS0_GPIO (PIO_PA11_IDX) |
#define SPI_NPCS1_PA31_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS1_PA31_GPIO (PIO_PA31_IDX) |
Referenced by board_init().
#define SPI_NPCS1_PA9_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS1_PA9_GPIO (PIO_PA9_IDX) |
SPI chip select 1 pin definition.
(multiple configurations are possible)
#define SPI_NPCS1_PB14_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
#define SPI_NPCS1_PB14_GPIO (PIO_PB14_IDX) |
#define SPI_NPCS1_PC4_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS1_PC4_GPIO (PIO_PC4_IDX) |
#define SPI_NPCS2_PA10_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS2_PA10_GPIO (PIO_PA10_IDX) |
SPI chip select 2 pin definition.
(multiple configurations are possible)
#define SPI_NPCS2_PA30_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS2_PA30_GPIO (PIO_PA30_IDX) |
Referenced by board_init().
#define SPI_NPCS2_PB2_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS2_PB2_GPIO (PIO_PB2_IDX) |
#define SPI_NPCS3_PA22_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_NPCS3_PA22_GPIO (PIO_PA22_IDX) |
Referenced by board_init().
#define SPI_NPCS3_PA3_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS3_PA3_GPIO (PIO_PA3_IDX) |
SPI chip select 3 pin definition.
(multiple configurations are possible)
#define SPI_NPCS3_PA5_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define SPI_NPCS3_PA5_GPIO (PIO_PA5_IDX) |
#define SPI_SPCK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define SPI_SPCK_GPIO (PIO_PA14_IDX) |
SPI SPCK pin definition.
Referenced by board_init().
#define TWI0_CLK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define TWI0_CLK_GPIO PIO_PA4_IDX |
Referenced by board_init().
#define TWI0_DATA_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define TWI0_DATA_GPIO PIO_PA3_IDX |
TWI0 pins definition.
Referenced by board_init().
#define TWI1_CLK_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define TWI1_CLK_GPIO PIO_PB5_IDX |
Referenced by board_init().
#define TWI1_DATA_FLAGS (PIO_PERIPH_A | PIO_DEFAULT) |
Referenced by board_init().
#define TWI1_DATA_GPIO PIO_PB4_IDX |
TWI1 pins definition.
Referenced by board_init().
#define USB_VBUS_FLAGS (PIO_INPUT | PIO_DEBOUNCE | PIO_IT_EDGE) |
Referenced by board_init().
#define USB_VBUS_PIN (PIO_PC21_IDX) |
Referenced by board_init().
#define USB_VBUS_PIN_IRQn (PIOC_IRQn) |
#define USB_VBUS_PIO_ID (ID_PIOC) |
#define USB_VBUS_PIO_MASK (PIO_PC21) |