Microchip® Advanced Software Framework

conf_example.h File Reference

USART serial example configuration.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_board.h"
#include "conf_clock.h"

Macros

#define BOARD_ID_USART   USART2
 
#define BOARD_USART   USART2
 
#define BOARD_USART_BAUDRATE   115200
 
#define PDCA_PID_USART_RX   2
 
#define PDCA_PID_USART_TX   20
 
#define USART_Handler   USART2_Handler
 
#define USART_IRQn   USART2_IRQn
 

#define BOARD_ID_USART   USART2
#define BOARD_USART   USART2

Referenced by main(), and USART_Handler().

#define BOARD_USART_BAUDRATE   115200
#define PDCA_PID_USART_RX   2
#define PDCA_PID_USART_TX   20
#define USART_Handler   USART2_Handler
#define USART_IRQn   USART2_IRQn

Referenced by main().