Power Management Controller (PMC) | |
Universal Synchronous Asynchronous | Receiver Transmitter (USART) |
Universal Asynchronous Receiver Transceiver (UART) | The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions |
Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
 Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
Peripheral Parallel Input/Output (PIO) Controller | |
Power Manager (PM) | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for AT91SAM |
 Preprocessor - Macro Repeat | |
 Preprocessor - Stringize | |
 Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
 Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
 AVR UC3 parts | |
 AVR XMEGA parts | |
 megaAVR parts | |
 SAM parts | |
Universal Synchronous Asynchronous Receiver | Transmitter (USART) |
SAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Timer Counter functionality |
SAM3A/3N/3S/3U/3X/4E/4N/4S/G Peripheral DMA Controller (PDC) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the the Peripheral Direct Memory Access (DMA) Controller (PDC) module |
Clock Management | |
 Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
 Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
 PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
 System Clock Management | See Quick Start Guide for the System Clock Management service (SAM4S) |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
Common IOPORT API | See Quick start guide for the common IOPORT service |
General Purpose Input/Output | This is the common API for GPIO |