Microchip® Advanced Software Framework

wdt_sam4l.h File Reference

Watchdog Timer (WDT) driver for SAM4L.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Data Structures

struct  wdt_config
 Watchdog Timer configuration structure. More...
 
struct  wdt_dev_inst
 Watchdog Timer driver software instance structure. More...
 

Macros

#define WDT_CLK_SRC_32K   WDT_CTRL_CSSEL
 Select the 32KHz oscillator as clock source. More...
 
#define WDT_CLK_SRC_RCSYS   0
 Select the system RC oscillator (RCSYS) as clock source. More...
 
#define WDT_INT_DIS   0
 WDT Interrupt Mode is disabled. More...
 
#define WDT_INT_EN   WDT_CTRL_IM
 WDT Interrupt Mode is enabled. More...
 
#define WDT_MODE_BASIC   0
 Basic mode. More...
 
#define WDT_MODE_WINDOW   WDT_CTRL_MODE
 Window mode. More...
 

Enumerations

enum  wdt_period {
  WDT_PERIOD_NONE = 0,
  WDT_PERIOD_MIN_CLK = 7,
  WDT_PERIOD_256_CLK = 7,
  WDT_PERIOD_512_CLK = 8,
  WDT_PERIOD_1024_CLK = 9,
  WDT_PERIOD_2048_CLK = 10,
  WDT_PERIOD_4096_CLK = 11,
  WDT_PERIOD_8192_CLK = 12,
  WDT_PERIOD_16384_CLK = 13,
  WDT_PERIOD_32768_CLK = 14,
  WDT_PERIOD_65536_CLK = 15,
  WDT_PERIOD_131072_CLK = 16,
  WDT_PERIOD_262144_CLK = 17,
  WDT_PERIOD_524288_CLK = 18,
  WDT_PERIOD_1048576_CLK = 19,
  WDT_PERIOD_2097152_CLK = 20,
  WDT_PERIOD_4194304_CLK = 21,
  WDT_PERIOD_8388608_CLK = 22,
  WDT_PERIOD_16777216_CLK = 23,
  WDT_PERIOD_33554432_CLK = 24,
  WDT_PERIOD_67108864_CLK = 25,
  WDT_PERIOD_134217728_CLK = 26,
  WDT_PERIOD_268435456_CLK = 27,
  WDT_PERIOD_536870912_CLK = 28,
  WDT_PERIOD_1073741824_CLK = 29,
  WDT_PERIOD_2147483648_CLK = 30,
  WDT_PERIOD_4294967296_CLK = 31,
  WDT_PERIOD_MAX_CLK = 31
}
 Watchdog Timer period configuration enum. More...
 

Functions

void wdt_clear (struct wdt_dev_inst *const dev_inst)
 Restart the watchdog timer. More...
 
static void wdt_clear_interrupt (struct wdt_dev_inst *const dev_inst)
 Clear the WDT module interrupt status. More...
 
void wdt_disable (struct wdt_dev_inst *const dev_inst)
 Disable the WDT module. More...
 
static void wdt_disable_interrupt (struct wdt_dev_inst *const dev_inst)
 Disable the WDT module interrupt. More...
 
void wdt_enable (struct wdt_dev_inst *const dev_inst)
 Enable the WDT module. More...
 
static void wdt_enable_interrupt (struct wdt_dev_inst *const dev_inst)
 Enable the WDT module interrupt. More...
 
void wdt_get_config_defaults (struct wdt_config *const cfg)
 Initializes a Watchdog Timer configuration structure to defaults. More...
 
static uint32_t wdt_get_interrupt_mask (struct wdt_dev_inst *const dev_inst)
 Get the watchdog interrupt mask. More...
 
static uint32_t wdt_get_interrupt_status (struct wdt_dev_inst *const dev_inst)
 Get the watchdog interrupt status. More...
 
static uint32_t wdt_get_status (struct wdt_dev_inst *const dev_inst)
 Get the watchdog timer status. More...
 
bool wdt_init (struct wdt_dev_inst *const dev_inst, Wdt *const wdt, struct wdt_config *const cfg)
 Initialize the WDT module. More...
 
bool wdt_reset_mcu (void)
 Reset MCU by generating a WDT reset as soon as possible. More...
 

#define WDT_CLK_SRC_32K   WDT_CTRL_CSSEL

Select the 32KHz oscillator as clock source.

#define WDT_CLK_SRC_RCSYS   0

Select the system RC oscillator (RCSYS) as clock source.

Referenced by wdt_get_config_defaults(), and wdt_set_ctrl().

#define WDT_INT_DIS   0

WDT Interrupt Mode is disabled.

Referenced by wdt_get_config_defaults().

#define WDT_INT_EN   WDT_CTRL_IM

WDT Interrupt Mode is enabled.

#define WDT_MODE_BASIC   0

Basic mode.

Referenced by wdt_get_config_defaults().

#define WDT_MODE_WINDOW   WDT_CTRL_MODE

Window mode.