Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_KEEP_WATCHDOG_AT_INIT |
Don't change WDT mode register in init.c. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0). More... | |
#define | LED_ATTR PIN_LED_0_ATTR |
#define | LED_ID PIN_LED_0_ID |
#define | LED_MASK PIN_LED_0_MASK |
LED definition. More... | |
#define | LED_PIO PIN_LED_0_PIO |
#define | LED_TYPE PIN_LED_0_TYPE |
#define | PUSHBUTTON_ATTR PIN_PUSHBUTTON_1_ATTR |
#define | PUSHBUTTON_ID PIN_PUSHBUTTON_1_ID |
#define | PUSHBUTTON_IRQn PIOB_IRQn |
#define | PUSHBUTTON_MASK PIN_PUSHBUTTON_1_MASK |
#define | PUSHBUTTON_PIO PIN_PUSHBUTTON_1_PIO |
#define | PUSHBUTTON_STRING "USRPB1" |
Push button definition. More... | |
#define | PUSHBUTTON_TYPE PIN_PUSHBUTTON_1_TYPE |
#define CONF_BOARD_KEEP_WATCHDOG_AT_INIT |
Don't change WDT mode register in init.c.
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0).
Referenced by configure_console().
#define LED_ATTR PIN_LED_0_ATTR |
Referenced by configure_led().
#define LED_ID PIN_LED_0_ID |
#define LED_MASK PIN_LED_0_MASK |
LED definition.
Referenced by configure_led().
#define LED_PIO PIN_LED_0_PIO |
Referenced by configure_led().
#define LED_TYPE PIN_LED_0_TYPE |
Referenced by configure_led().
#define PUSHBUTTON_ATTR PIN_PUSHBUTTON_1_ATTR |
Referenced by configure_button().
#define PUSHBUTTON_ID PIN_PUSHBUTTON_1_ID |
Referenced by button_handler(), and configure_button().
#define PUSHBUTTON_IRQn PIOB_IRQn |
Referenced by main().
#define PUSHBUTTON_MASK PIN_PUSHBUTTON_1_MASK |
Referenced by button_handler(), configure_button(), and main().
#define PUSHBUTTON_PIO PIN_PUSHBUTTON_1_PIO |
Referenced by configure_button(), and main().
#define PUSHBUTTON_STRING "USRPB1" |
Push button definition.
Referenced by main().
#define PUSHBUTTON_TYPE PIN_PUSHBUTTON_1_TYPE |
Referenced by configure_button().