#include <usart.h>
Data Fields | |
uint32_t | baudrate |
uint32_t | channel_mode |
uint32_t | char_length |
uint32_t | spi_mode |
uint32_t usart_spi_opt_t::baudrate |
Referenced by usart_init_spi_master().
uint32_t usart_spi_opt_t::channel_mode |
Referenced by usart_init_spi_master(), and usart_init_spi_slave().
uint32_t usart_spi_opt_t::char_length |
Referenced by usart_init_spi_master(), and usart_init_spi_slave().
uint32_t usart_spi_opt_t::spi_mode |
Referenced by usart_init_spi_master(), and usart_init_spi_slave().