Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*arduino_due_x.hArduino Due/X Board Definition
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hSAM3X clock configuration
o*conf_uart_serial.hSerial USART service configuration
o*efc.cEnhanced Embedded Flash Controller (EEFC) driver for SAM
o*efc.hEmbedded Flash Controller (EFC) driver for SAM
o*flash_efc.cEmbedded Flash service for SAM
o*flash_efc.hEmbedded Flash service for SAM
o*flash_read_unique_id_example.cFlash read Unique Identifier example for SAM
o*genclk.hGeneric clock management
o*sam3x/genclk.hChip-specific generic clock management
o*gpio.hCommon GPIO API
o*init.cArduino Due/X board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*ioport_pio.hSAM architecture specific IOPORT service implementation header file
o*mrepeat.hPreprocessor macro repeating utils
o*osc.hOscillator management
o*sam3x/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pio.cParallel Input/Output (PIO) Controller driver for SAM
o*pio.hParallel Input/Output (PIO) Controller driver for SAM
o*pio_handler.cParallel Input/Output (PIO) interrupt handler for SAM
o*pio_handler.hParallel Input/Output (PIO) interrupt handler for SAM
o*pll.hPLL management
o*sam3x/pll.hChip-specific PLL definitions
o*pmc.cPower Management Controller (PMC) driver for SAM
o*pmc.hPower Management Controller (PMC) driver for SAM
o*preprocessor.hPreprocessor utils
o*read.cSystem-specific implementation of the _read function used by the standard library
o*sam_gpio.hGPIO service for SAM
o*serial.hSerial Mode management
o*sleep.cSleep mode access
o*sleep.hSleep mode access
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*sam3x/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*tpaste.hPreprocessor token pasting utils
o*uart.cUniversal Asynchronous Receiver Transceiver (UART) driver for SAM
o*uart.hUniversal Asynchronous Receiver Transceiver (UART) driver for SAM
o*uart_serial.hUart Serial for SAM
o*usart.cUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart.hUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart_serial.cUSART Serial driver functions
\*write.cSystem-specific implementation of the _write function used by the standard library