This structure allows to handle a LIN message and, at the end of the received/transmitted message, allows to call a function associated to this message, the update or the capture of "signals".
#include <lin.h>
Data Fields | |
enum_lin_cmd | lin_cmd |
Select an action for a specific message. More... | |
void(* | pt_function )(uint8_t *) |
Pointer on the function which handles the data. More... | |
uint8_t | uc_dlc |
Length of the LIN message, it is the number of data bytes of the LIN response. More... | |
uint8_t | uc_id |
LIN message ID (in case of LIN 1.3 - without lenght) More... | |
uint8_t * | uc_pt_data |
Pointer on the data buffer, the data buffer where the bytes of the LIN response are stored. More... | |
uint8_t | uc_status |
Status of the last communication: More... | |
enum_lin_cmd st_lin_message::lin_cmd |
Select an action for a specific message.
Referenced by lin_register_descriptor(), and main().
void(* st_lin_message::pt_function)(uint8_t *) |
Pointer on the function which handles the data.
This has as parameter 'uc_pt_data'. This function could update the received 'signals' and could capture and store signals for the next transmission.
Referenced by lin_register_descriptor(), main(), and usart_lin_handler().
uint8_t st_lin_message::uc_dlc |
Length of the LIN message, it is the number of data bytes of the LIN response.
Referenced by lin_register_descriptor(), and main().
uint8_t st_lin_message::uc_id |
LIN message ID (in case of LIN 1.3 - without lenght)
Referenced by lin_register_descriptor(), lin_tx_header_and_response(), and main().
uint8_t* st_lin_message::uc_pt_data |
Pointer on the data buffer, the data buffer where the bytes of the LIN response are stored.
Referenced by lin_register_descriptor(), and main().
uint8_t st_lin_message::uc_status |
Status of the last communication:
Referenced by lin_register_descriptor(), main(), and usart_lin_handler().