Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
LIN unit Test for SAM3X Documentation

Introduction

This is the unit test application for the LIN service. It consists of test cases for the following functionality:

  • LIN transmit

Main Files

Device Info

SAM3X-EK devices can be used. This example has been tested with the following setup:

  • sam3x8h_sam3x_ek

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/