Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "system_sam4s.h"

Macros

#define LED0_MASK   (uint32_t)(0x01 << 19)
 
#define LED0_PIO   PIOA
 

#define LED0_MASK   (uint32_t)(0x01 << 19)

Referenced by led_config(), and main().

#define LED0_PIO   PIOA

Referenced by led_config(), and main().