SAM4L-EK Board init.
This file contains board initialization function.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
#include "sam4l_ek.h"
#include "conf_board.h"
#include "ioport.h"
#include "board.h"
#include "wdt_sam4l.h"
Macros | |
#define | ioport_set_pin_peripheral_mode(pin, mode) |
Set peripheral mode for one single IOPORT pin. More... | |
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |