Microchip® Advanced Software Framework

main.c File Reference

SAM D21 Analog Comparator Examples.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Macros

#define AC_FALSE_SPIKE_PREVENTER   2
 
#define AC_LEVEL_CROSS_DETECTOR   0
 
#define AC_MODE   AC_LEVEL_CROSS_DETECTOR
 
#define AC_SLEEP_WALKING   3
 
#define AC_WINDOW_DETECTOR   1
 
#define CONF_EVENT_GENERATOR   EVSYS_ID_GEN_RTC_OVF
 
#define CONF_EVENT_USER   EVSYS_ID_USER_AC_SOC_0
 

Functions

void ac_detect_callback (struct ac_module *const module_inst)
 
void configure_ac (void)
 
void configure_event (void)
 
void configure_rtc (void)
 
int main (void)
 

Variables

struct ac_module ac_instance
 
struct events_resource resource
 
struct rtc_module rtc_instance
 

#define AC_FALSE_SPIKE_PREVENTER   2
#define AC_LEVEL_CROSS_DETECTOR   0
#define AC_MODE   AC_LEVEL_CROSS_DETECTOR
#define AC_SLEEP_WALKING   3
#define AC_WINDOW_DETECTOR   1
#define CONF_EVENT_GENERATOR   EVSYS_ID_GEN_RTC_OVF
#define CONF_EVENT_USER   EVSYS_ID_USER_AC_SOC_0

void ac_detect_callback ( struct ac_module *const  module_inst)
void configure_event ( void  )

Referenced by main().

void configure_rtc ( void  )

Referenced by main().

struct ac_module ac_instance

Referenced by configure_ac(), and main().

struct events_resource resource

Referenced by events_add_hook().

struct rtc_module rtc_instance