The table below presents the acronyms used in this module:
Acronym | Description |
---|---|
ADC | Analog-to-Digital Converter |
AC | Analog Comparator |
DAC | Digital-to-Analog Converter |
LSB | Least Significant Bit |
MSB | Most Significant Bit |
DMA | Direct Memory Access |
This driver has the following dependencies:
There are no errata related to this driver.
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
---|
Add configuration for using 14-bit hardware dithering (SAMC21 support) |
Added new configuration parameters databuf_protection_bypass , voltage_pump_disable . Added new callback functions dac_chan_write_buffer_wait , dac_chan_write_buffer_job , dac_chan_write_job , dac_get_job_status , dac_abort_job and new callback type DAC_CALLBACK_TRANSFER_COMPLETE for DAC conversion job |
Initial Release |