_dma_module | |
 _eeprom_master_page | Structure describing the EEPROM Emulation master page |
 _eeprom_module | Internal device instance struct |
 _eeprom_page | Structure describing emulated pages of EEPROM data |
 _events_module | |
 _nvm_module | |
 _rww_eeprom_master_page | Structure describing the EEPROM Emulation master page |
 _rww_eeprom_module | Internal device instance struct |
 _rww_eeprom_page | Structure describing emulated pages of RWW EEPROM data |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 ac_chan_config | Analog Comparator Comparator channel configuration structure |
 ac_config | Analog Comparator module configuration structure |
 ac_events | AC event enable/disable structure |
 ac_module | AC software device instance structure |
 ac_win_config | Analog Comparator Window configuration structure |
 adc_config | ADC configuration structure |
 adc_correction_config | Gain and offset correction configuration structure |
 adc_events | ADC event enable/disable structure |
 adc_module | ADC software device instance structure |
 adc_window_config | Window monitor configuration structure |
 bodvdd_config | Configuration structure for a BODVDD module |
 ccl_config | CCL module configuration structure |
 ccl_lut_config | CCL LUT 0 to 3 configuration structure |
 dac_chan_config | DAC channel configuration structure |
 dac_config | DAC configuration structure |
 dac_events | DAC event enable/disable structure |
 dac_module | DAC software device instance structure |
 dma_crc_config | Configurations for CRC calculation |
 dma_descriptor_config | DMA transfer descriptor configuration |
 dma_events_config | Configurations for DMA events |
 dma_resource | Structure for DMA transfer resource |
 dma_resource_config | DMA configurations for transfer |
 eeprom_emulator_parameters | EEPROM memory parameter structure |
 events_config | Events configuration struct |
 events_hook | Event hook |
 events_resource | Event channel resource |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 freqm_config | FREQM module configuration structure |
 freqm_module | FREQM software device instance structure |
 i2c_master_config | Configuration structure for the I2C Master device |
 i2c_master_module | SERCOM I2C Master driver software device instance structure |
 i2c_master_packet | I2C master packet for read/write |
 i2c_slave_config | Configuration structure for the I2C slave device |
 i2c_slave_module | SERCOM I2C slave driver software device instance structure |
 i2c_slave_packet | I2C slave packet for read/write |
 nvm_config | NVM controller configuration structure |
 nvm_fusebits | NVM user row fuse setting structure |
 nvm_parameters | NVM memory parameter structure |
 port_config | Port pin configuration structure |
 rtc_calendar_alarm_time | Alarm structure |
 rtc_calendar_config | RTC configuration structure |
 rtc_calendar_events | RTC Calendar event enable/disable structure |
 rtc_calendar_time | Time structure |
 rtc_count_config | RTC Count configuration structure |
 rtc_count_events | RTC Count event enable/disable structure |
 rtc_tamper_config | RTC Tamper configuration structure |
 rtc_tamper_input_config | RTC tamper input configuration structure |
 rww_eeprom_emulator_parameters | RWW EEPROM memory parameter structure |
 sdadc_config | SDADC configuration structure |
 sdadc_correction_config | SDADC correction configuration structure |
 sdadc_events | SDADC event enable/disable structure |
 sdadc_module | SDADC software device instance structure |
 sdadc_reference | Reference configuration structure |
 sdadc_window_config | Window monitor configuration structure |
 spi_config | SPI configuration structure |
 spi_master_config | SPI Master configuration structure |
 spi_module | SERCOM SPI driver software device instance structure |
 spi_slave_config | SPI slave configuration structure |
 spi_slave_inst | SPI peripheral slave instance structure |
 spi_slave_inst_config | SPI peripheral slave configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 system_clock_source_dpll_config | Configuration structure for DPLL |
 system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
 system_clock_source_osc48m_config | Configuration structure for OSC48M |
 system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 system_standby_config | Standby configuration |
 system_voltage_references_config | Voltage References System (VREF) Control configuration |
 system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 tcc_capture_config | Configuration struct for the TCC module capture |
 tcc_config | TCC configuration structure |
 tcc_counter_config | Configuration struct for the TCC module base counter |
 tcc_events | TCC event enable/disable structure |
 tcc_input_event_config | TCC input event enable/disable/configure structure |
 tcc_match_wave_config | Configuration struct for the TCC module match/wave generation |
 tcc_module | TCC software device instance structure |
 tcc_non_recoverable_fault_config | Configuration struct for TCC module non-recoverable fault |
 tcc_output_event_config | TCC output event enable/disable/configure structure |
 tcc_pins_config | Configuration struct for the TCC module output pins |
 tcc_recoverable_fault_config | Configuration struct for TCC module recoverable fault |
 tcc_wave_extension_config | Configuration struct for the TCC module waveform extension |
 tsens_calibration | Calibration configuration structure |
 tsens_config | TSENS configuration structure |
 tsens_events | TSENS event enable/disable structure |
 tsens_module | TSENS software device instance structure |
 tsens_window_config | Window monitor configuration structure |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |
 wdt_conf | Watchdog Timer configuration structure |