Microchip® Advanced Software Framework

rww_eeprom_emulator_parameters Struct Reference

RWW EEPROM memory parameter structure.

Structure containing the memory layout parameters of the EEPROM emulator module.

#include <rww_eeprom.h>

Data Fields

uint16_t eeprom_number_of_pages
 Number of emulated pages of EEPROM. More...
 
uint8_t page_size
 Number of bytes per emulated EEPROM page. More...
 

uint16_t rww_eeprom_emulator_parameters::eeprom_number_of_pages

Number of emulated pages of EEPROM.

Referenced by rww_eeprom_emulator_get_parameters().

uint8_t rww_eeprom_emulator_parameters::page_size

Number of bytes per emulated EEPROM page.

Referenced by rww_eeprom_emulator_get_parameters().