Configuration struct for the TCC module output pins.
Structure which is used when taking wave output from TCC.
#include <tcc.h>
Data Fields | |
bool | enable_wave_out_pin [TCC_NUM_WAVE_OUTPUTS] |
When true , PWM output pin for the given channel is enabled. More... | |
uint32_t | wave_out_pin [TCC_NUM_WAVE_OUTPUTS] |
Specifies pin output for each channel. More... | |
uint32_t | wave_out_pin_mux [TCC_NUM_WAVE_OUTPUTS] |
Specifies MUX setting for each output channel pin. More... | |
bool tcc_pins_config::enable_wave_out_pin[TCC_NUM_WAVE_OUTPUTS] |
When true
, PWM output pin for the given channel is enabled.
Referenced by tcc_init().
uint32_t tcc_pins_config::wave_out_pin[TCC_NUM_WAVE_OUTPUTS] |
Specifies pin output for each channel.
Referenced by tcc_init().
uint32_t tcc_pins_config::wave_out_pin_mux[TCC_NUM_WAVE_OUTPUTS] |
Specifies MUX setting for each output channel pin.
Referenced by tcc_init().