FREQM module configuration structure.
Configuration structure for a Frequency Meter.
#include <freqm.h>
Data Fields | |
enum gclk_generator | msr_clock_source |
GCLK source select for measurement. More... | |
uint16_t | ref_clock_circles |
Measurement duration in number of reference clock cycles. More... | |
enum gclk_generator | ref_clock_source |
GCLK source select for reference. More... | |
enum gclk_generator freqm_config::msr_clock_source |
GCLK source select for measurement.
Referenced by freqm_get_config_defaults(), and freqm_init().
uint16_t freqm_config::ref_clock_circles |
Measurement duration in number of reference clock cycles.
Range 1~255
Referenced by freqm_get_config_defaults(), and freqm_init().
enum gclk_generator freqm_config::ref_clock_source |
GCLK source select for reference.
Referenced by freqm_get_config_defaults(), and freqm_init().