Doc. Rev. | Date | Comments |
42125F | 12/2015 | Added support for SAM L22, SAM DA1, and SAM C20/C21 |
42125E | 11/2014 | Added support for SAM L21 |
42125D | 09/2014 | Added support for SAM R21, and SAM D10/D11 |
42125C | 07/2014 | Add support for SAM D21 |
42125B | 11/2013 |
- ASF 3.13: Fixed bugs related to eeprom_emulator_write_buffer() and eeprom_emulator_read_buffer(). The functions now handle offsets that are multiples of 60. The length can now be smaller than one page without risking corruption. Addresses that are multiples of 60 will be written correctly
- Updated module figures and re-worded the module overview. Corrected documentation typos
|
42125A | 06/2013 | Initial release |