Microchip® Advanced Software Framework

Extra Information for TCC Driver

Acronyms

The table below presents the acronyms used in this module:

Acronym Description
DMA Direct Memory Access
TCC Timer Counter for Control Applications
PWM Pulse Width Modulation
PWP Pulse Width Period
PPW Period Pulse Width

Dependencies

This driver has the following dependencies:

Errata

There are no errata related to this driver.

Module History

An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.

Changelog
Add double buffering functionality
Add fault handling functionality
Initial Release